en

Cart

Your cart is empty.

WE-TMSB Tiny Multilayer Suppression Bead EXTENDED

Tiny Allrounder

  Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0201 0.6 0.3 0.3 0.15 SMT
EXT. 0402 1 0.5 0.5 - SMT
0603 1.6 0.8 0.8 - SMT

Characteristics

  • Perfect for miniaturization of EMI solutions
  • Wide impedance range from 10 up to 1500 Ω
  • Operating temperature: -55 °C to +125 °C

Applications

  • General signal and low power lines
  • Audio/video/clock lines
  • Small handhelds

Products

All
0201
0402
0603
Order Code SPEC Simu­lation Downloads Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR
(mA)
RDC typ.
(Ω)
Z @ 1 GHz
(Ω)
Type Samples
742692001
STE ALT EAG CAD LTS PSP IGS CAD 10 12.6 954 MHz 650 0.055 12 Wide Band
7426926222
STE ALT EAG CAD LTS PSP CAD IGS 22 41 1660 MHz 7500 0.00295 38 High Current
742692002
STE ALT EAG CAD LTS PSP IGS CAD 60 135 815 MHz 400 0.25 133 Wide Band
742692003
STE ALT EAG CAD LTS PSP IGS CAD 120 259 770 MHz 250 0.29 250 Wide Band
742692004
STE ALT EAG CAD LTS PSP IGS CAD 240 460 536 MHz 300 0.57 342 Wide Band
742692005
STE ALT EAG CAD LTS PSP IGS CAD 300 455 389 MHz 400 0.61 297 Wide Band
74269241601
STE ALT EAG CAD LTS PSP CAD IGS 600 720 211 MHz 850 0.22 218 Wide Band
74269262601
STE ALT EAG CAD LTS PSP CAD IGS 600 634 184 MHz 1500 0.09 170 High Current
74269241102
STE ALT EAG CAD LTS PSP CAD IGS 1000 1157 129 MHz 480 0.43 216 Wide Band
74269241152
STE ALT EAG CAD LTS PSP CAD IGS 1500 1533 118 MHz 500 0.43 224 Wide Band
NEW 74269244182
STE ALT EAG CAD LTS PSP CAD IGS 1800 2700 450 MHz 210 1.91 1500 High Frequency
Order Code SPEC Simu­lation
742692001
7426926222
742692002
742692003
742692004
742692005
74269241601
74269262601
74269241102
74269241152
NEW 74269244182
Samples
Order Code SPEC Simu­lation Downloads Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR
(mA)
RDC typ.
(Ω)
Z @ 1 GHz
(Ω)
Type Samples