WE-STAR-CLIP

Characteristics

  • New fixation
  • Pre-fixing of the clip with additional assembling of the Snap Ferrite
  • Classification of the clip: min. UL94 HB
  • Colour of the clip: electronic grey; black on request available

Applications

  • Especially for the fixation of STAR-TEC, STAR-TEC LFS and STAR-FIX Snap Ferrites
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
L(mm)
W(mm)
H(mm)
Color
Suitable for
Design Kit
Alpha-Rack
Samples
WE-STAR-CLIP
7427722
26 mm, 16 mm, 29 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length26 mm
Width16 mm
Height29 mm
Plastic Housing ColorGrey 
Design Kit
Alpha-Rack
WE-STAR-CLIP
7427711
26.2 mm, 16.1 mm, 18.5 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length26.2 mm
Width16.1 mm
Height18.5 mm
Plastic Housing ColorGrey 
Design Kit
Alpha-Rack
WE-STAR-CLIP
7427713
26.2 mm, 16.1 mm, 20 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length26.2 mm
Width16.1 mm
Height20 mm
Plastic Housing ColorGrey 
Design Kit
Alpha-Rack

Assortments

Articles from this product series can be found in the following assortments: