Size | L (mm) | W (mm) | H (mm) | Mount | |||
---|---|---|---|---|---|---|---|
EXT. | 1011 | 10.6 | 10.6 | 11 | SMT | ||
EXT. | 1212 | 12.2 | 12.2 | 11.75 | SMT | ||
8090 | 8.1 | 8.1 | 9 | SMT |
Characteristics
- Magnetically shielded rod core inductor
- Operating temperature: -55°C to +150°C
- Current capability up to 28A
- Ideal coplanarity due to embedded solder pads
Applications
- Filter choke for motor electronics
- Car infotainment
- Multimedia applications
Products
All
1011
1212
8090
Order Code | Datasheet | Simulation | Downloads | L (µH) | Mount | IR (A) | ISAT (A) | fres (MHz) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
7843330033 | SPEC | 9 files | 0.33 | SMT | 26 | 54.5 | 230 | 784330 | |||
7843340033 | SPEC | 9 files | 0.33 | SMT | 21 | 36 | 196 | 784330 | |||
7843320039 | SPEC | 9 files | 0.39 | SMT | 28 | 57 | 100 | 784330 | |||
7843340047 | SPEC | 9 files | 0.47 | SMT | 19 | 29.7 | 146 | 784330 | |||
7843330056 | SPEC | 9 files | 0.56 | SMT | 23.5 | 43.4 | 100 | 784330 | |||
7843320068 | SPEC | 9 files | 0.68 | SMT | 25.3 | 41.4 | 88 | 784330 | |||
7843340068 | SPEC | 9 files | 0.68 | SMT | 15.6 | 24.8 | 132 | 784330 | |||
7843320100 | SPEC | 9 files | 1 | SMT | 22.5 | 33.7 | 81 | 784330 | |||
7843340100 | SPEC | 9 files | 1 | SMT | 12.8 | 21.3 | 100 | 784330 | |||
7843330100 | SPEC | 9 files | 1 | SMT | 20.3 | 34.8 | 88 | 784330 | |||
7843320150 | SPEC | 9 files | 1.5 | SMT | 19.7 | 28.2 | 74 | 784330 | |||
7843330180 | SPEC | 9 files | 1.8 | SMT | 16 | 25.9 | 67 | 784330 | |||
7843340220 | SPEC | 9 files | 2.2 | SMT | 8.4 | 14.7 | 67 | 784330 | |||
7843320270 | SPEC | 9 files | 2.7 | SMT | 16.2 | 21.6 | 50 | 784330 | |||
7843330330 | SPEC | 9 files | 3.3 | SMT | 13.8 | 20.5 | 55 | 784330 | |||
7843320330 | SPEC | 9 files | 3.3 | SMT | 13.8 | 19 | 45 | 784330 | |||
7843340330 | SPEC | 9 files | 3.3 | SMT | 6.8 | 12.3 | 67 | 784330 | |||
7843330390 | SPEC | 9 files | 3.9 | SMT | 11.2 | 17.8 | 50 | 784330 | |||
7843320470 | SPEC | 9 files | 4.7 | SMT | 12.2 | 15.3 | 37 | 784330 | |||
7843340470 | SPEC | 9 files | 4.7 | SMT | 5 | 9.6 | 50 | 784330 | |||
7843330560 | SPEC | 9 files | 5.6 | SMT | 9.2 | 14.9 | 41 | 784330 | |||
7843320680 | SPEC | 9 files | 6.8 | SMT | 9.8 | 13 | 34 | 784330 | |||
7843330820 | SPEC | 9 files | 8.2 | SMT | 7.2 | 12.8 | 34 | 784330 | |||
7843320820 | SPEC | 9 files | 8.2 | SMT | 8.8 | 12.1 | 30 | 784330 | |||
NEW | 7843331000 | SPEC | 9 files | 10 | SMT | 6.7 | 10.7 | 30 | – | ||
NEW | 7843321000 | SPEC | 9 files | 10 | SMT | 7.8 | 10.8 | 30 | – | ||
7843321200 | SPEC | 9 files | 12 | SMT | 7.1 | 10.3 | 28 | 784330 | |||
NEW | 7843331200 | SPEC | 9 files | 12 | SMT | 5.6 | 9.1 | 28 | – | ||
NEW | 7843331800 | SPEC | 9 files | 18 | SMT | 5.1 | 8.5 | 23 | – | ||
NEW | 7843321800 | SPEC | 9 files | 18 | SMT | 5.5 | 7.7 | 21 | – | ||
NEW | 7843332000 | SPEC | 9 files | 20 | SMT | 4.3 | 7 | 20 | – | ||
NEW | 7843322000 | SPEC | 9 files | 20 | SMT | 5.4 | 7 | 19 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7843330033 | SPEC | ||
7843340033 | SPEC | ||
7843320039 | SPEC | ||
7843340047 | SPEC | ||
7843330056 | SPEC | ||
7843320068 | SPEC | ||
7843340068 | SPEC | ||
7843320100 | SPEC | ||
7843340100 | SPEC | ||
7843330100 | SPEC | ||
7843320150 | SPEC | ||
7843330180 | SPEC | ||
7843340220 | SPEC | ||
7843320270 | SPEC | ||
7843330330 | SPEC | ||
7843320330 | SPEC | ||
7843340330 | SPEC | ||
7843330390 | SPEC | ||
7843320470 | SPEC | ||
7843340470 | SPEC | ||
7843330560 | SPEC | ||
7843320680 | SPEC | ||
7843330820 | SPEC | ||
7843320820 | SPEC | ||
NEW | 7843331000 | SPEC | |
NEW | 7843321000 | SPEC | |
7843321200 | SPEC | ||
NEW | 7843331200 | SPEC | |
NEW | 7843331800 | SPEC | |
NEW | 7843321800 | SPEC | |
NEW | 7843332000 | SPEC | |
NEW | 7843322000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | Mount | IR (A) | ISAT (A) | fres (MHz) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: