
Characteristics
- General purpose product series
- High performance ceramic
- High electrical precision and stability ceramic especially for NP0
- Minimal aging especially for NP0
- Mounting style: SMT-Chip
- Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
- Capacitance range: 1 pF ‒ 47 µF
- Temperature coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X5R and X7R - Sizes: 0402 / 0603 / 0805 / 1206 / 1210 /1812
- Operating temperature:
-55 °C up to + 125 °C for NP0 and X7R
-55 °C up to + 85 °C for X5R - Termination: Cu/Ni/Sn
- Recommended soldering: Reflow soldering
- Wave soldering for size 0603
- Wave soldering for size 0805 (only valid for the thickness ≤0.85 mm)
Applications
- Temperature compensation (NP0)
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP024 The USB Interface from EMC Point of View
- ANP032 High Power Wireless Power Transfer for the Industrial Environment
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP083a Adapter PCB for filtering electromagnetic interference on an RS-485 interface
- DNS001 LED Driver with MagI³C Power Module
Products
All
0402
0603
0805
1206
1210
1812
Order Code | Datasheet | Simulation | Downloads | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Technical Reference | Demoboard | Design Kit | Sample Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005019 | SPEC | 5 files | 1 pF | ±0.5pF | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP004021R0D016DFCT10000 | – | – | – | ||
885012005020 | SPEC | 5 files | 1.5 pF | ±0.5pF | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP004021R5D016DFCT10000 | – | – | – | ||
885012005021 | SPEC | 7 files | 2.2 pF | ±0.5pF | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP004022R2D016DFCT10000 | – | – | – | ||
885012005022 | SPEC | 7 files | 3.3 pF | ±0.5pF | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP004023R3D016DFCT10000 | – | – | – | ||
885012005023 | SPEC | 7 files | 4.7 pF | ±0.5pF | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP004024R7D016DFCT10000 | – | – | – | ||
885012005024 | SPEC | 7 files | 6.8 pF | ±0.5pF | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP004026R8D016DFCT10000 | – | – | – | ||
885012005025 | SPEC | 7 files | 10 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402100J016DFCT10000 | – | – | – | ||
885012006017 | SPEC | 7 files | 10 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603100J016DFCT10000 | – | – | – | ||
885012007010 | SPEC | 7 files | 10 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805100J016DFCT10000 | – | – | – | ||
885012005026 | SPEC | 7 files | 15 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402150J016DFCT10000 | – | – | – | ||
885012006018 | SPEC | 7 files | 15 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603150J016DFCT10000 | – | – | – | ||
885012007011 | SPEC | 7 files | 15 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805150J016DFCT10000 | – | – | – | ||
885012005027 | SPEC | 7 files | 22 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402220J016DFCT10000 | – | – | – | ||
885012006019 | SPEC | 7 files | 22 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603220J016DFCT10000 | – | – | – | ||
885012007012 | SPEC | 7 files | 22 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805220J016DFCT10000 | – | – | – | ||
885012008011 | SPEC | 7 files | 22 pF | ±5% | 16 | 1206 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | NP01206220J016DFCT10000 | – | – | – | ||
885012005028 | SPEC | 7 files | 33 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402330J016DFCT10000 | – | – | – | ||
885012006020 | SPEC | 7 files | 33 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603330J016DFCT10000 | – | – | – | ||
885012007013 | SPEC | 7 files | 33 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805330J016DFCT10000 | – | – | – | ||
885012005029 | SPEC | 7 files | 47 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402470J016DFCT10000 | – | – | – | ||
885012006021 | SPEC | 7 files | 47 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603470J016DFCT10000 | – | – | – | ||
885012007014 | SPEC | 7 files | 47 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805470J016DFCT10000 | – | – | – | ||
885012005030 | SPEC | 7 files | 68 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402680J016DFCT10000 | – | – | – | ||
885012006022 | SPEC | 7 files | 68 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603680J016DFCT10000 | – | – | – | ||
885012007015 | SPEC | 7 files | 68 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805680J016DFCT10000 | – | – | – | ||
885012005031 | SPEC | 7 files | 100 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402101J016DFCT10000 | – | – | – | ||
885012205019 | SPEC | 7 files | 100 pF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402101K016DFCT10000 | – | – | – | ||
885012006023 | SPEC | 7 files | 100 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603101J016DFCT10000 | – | – | – | ||
885012206028 | SPEC | 7 files | 100 pF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603101K016DFCT10000 | – | – | – | ||
885012007016 | SPEC | 7 files | 100 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805101J016DFCT10000 | – | – | – | ||
885012207027 | SPEC | 7 files | 100 pF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805101K016DFCT10000 | – | – | – | ||
885012008012 | SPEC | 7 files | 100 pF | ±5% | 16 | 1206 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | NP01206101J016DFCT10000 | – | – | – | ||
885012005032 | SPEC | 7 files | 150 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402151J016DFCT10000 | – | – | – | ||
885012205020 | SPEC | 7 files | 150 pF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402151K016DFCT10000 | – | – | – | ||
885012006024 | SPEC | 7 files | 150 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603151J016DFCT10000 | – | – | – | ||
885012206029 | SPEC | 7 files | 150 pF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603151K016DFCT10000 | – | – | – | ||
885012007017 | SPEC | 7 files | 150 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805151J016DFCT10000 | – | – | – | ||
885012207028 | SPEC | 7 files | 150 pF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805151K016DFCT10000 | – | – | – | ||
885012008013 | SPEC | 7 files | 150 pF | ±5% | 16 | 1206 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | NP01206151J016DFCT10000 | – | – | – | ||
885012005033 | SPEC | 7 files | 220 pF | ±5% | 16 | 0402 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | NP00402221J016DFCT10000 | – | – | – | ||
885012205021 | SPEC | 7 files | 220 pF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402221K016DFCT10000 | – | – | – | ||
885012006025 | SPEC | 7 files | 220 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603221J016DFCT10000 | – | – | – | ||
885012206030 | SPEC | 7 files | 220 pF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603221K016DFCT10000 | – | – | – | ||
885012007018 | SPEC | 7 files | 220 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805221J016DFCT10000 | – | – | – | ||
885012207029 | SPEC | 7 files | 220 pF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805221K016DFCT10000 | – | – | – | ||
885012008014 | SPEC | 7 files | 220 pF | ±5% | 16 | 1206 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | NP01206221J016DFCT10000 | – | – | – | ||
885012208020 | SPEC | 7 files | 220 pF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206221K016DFCT10000 | – | – | – | ||
885012205022 | SPEC | 7 files | 330 pF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402331K016DFCT10000 | – | – | – | ||
885012006026 | SPEC | 7 files | 330 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603331J016DFCT10000 | – | – | – | ||
885012206031 | SPEC | 7 files | 330 pF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603331K016DFCT10000 | – | – | – | ||
885012007019 | SPEC | 7 files | 330 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | NP00805331J016DFCT10000 | – | – | – | ||
885012207030 | SPEC | 7 files | 330 pF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805331K016DFCT10000 | – | – | – | ||
885012205023 | SPEC | 7 files | 470 pF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402471K016DFCT10000 | – | – | – | ||
885012006027 | SPEC | 7 files | 470 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603471J016DFCT10000 | – | – | – | ||
885012206032 | SPEC | 7 files | 470 pF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603471K016DFCT10000 | – | – | – | ||
885012007020 | SPEC | 7 files | 470 pF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | NP00805471J016DFCT10000 | – | – | – | ||
885012207031 | SPEC | 7 files | 470 pF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805471K016DFCT10000 | – | – | – | ||
885012208021 | SPEC | 7 files | 470 pF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206471K016DFCT10000 | – | – | – | ||
885012205024 | SPEC | 7 files | 680 pF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402681K016DFCT10000 | – | – | – | ||
885012006028 | SPEC | 7 files | 680 pF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603681J016DFCT10000 | – | – | – | ||
885012206033 | SPEC | 7 files | 680 pF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603681K016DFCT10000 | – | – | – | ||
885012207032 | SPEC | 7 files | 680 pF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805681K016DFCT10000 | – | – | – | ||
885012205025 | SPEC | 7 files | 1 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402102K016DFCT10000 | – | – | – | ||
885012006029 | SPEC | 7 files | 1 nF | ±5% | 16 | 0603 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | NP00603102J016DFCT10000 | – | – | – | ||
885012206034 | SPEC | 7 files | 1 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603102K016DFCT10000 | – | – | – | ||
885012007021 | SPEC | 7 files | 1 nF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | NP00805102J016DFCT10000 | – | – | – | ||
885012207033 | SPEC | 7 files | 1 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805102K016DFCT10000 | – | – | – | ||
885012208022 | SPEC | 7 files | 1 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206102K016DFCT10000 | – | – | – | ||
885012010001 | SPEC | 7 files | 1 nF | ±5% | 16 | 1812 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | NP01812102J016DFCT10000 | – | – | – | ||
885012205026 | SPEC | 7 files | 1.5 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402152K016DFCT10000 | – | – | – | ||
885012206035 | SPEC | 7 files | 1.5 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603152K016DFCT10000 | – | – | – | ||
885012007022 | SPEC | 7 files | 1.5 nF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | NP00805152J016DFCT10000 | – | – | – | ||
885012207034 | SPEC | 7 files | 1.5 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805152K016DFCT10000 | – | – | – | ||
885012205027 | SPEC | 7 files | 2.2 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402222K016DFCT10000 | – | – | – | ||
885012206036 | SPEC | 7 files | 2.2 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603222K016DFCT10000 | – | – | – | ||
885012007023 | SPEC | 7 files | 2.2 nF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | NP00805222J016DFCT10000 | – | – | – | ||
885012207035 | SPEC | 7 files | 2.2 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805222K016DFCT10000 | – | – | – | ||
885012008015 | SPEC | 7 files | 2.2 nF | ±5% | 16 | 1206 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | NP01206222J016DFCT10000 | – | – | – | ||
885012208023 | SPEC | 7 files | 2.2 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206222K016DFCT10000 | – | – | – | ||
885012205028 | SPEC | 7 files | 3.3 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402332K016DFCT10000 | – | – | – | ||
885012206037 | SPEC | 7 files | 3.3 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603332K016DFCT10000 | – | – | – | ||
885012007024 | SPEC | 7 files | 3.3 nF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | NP00805332J016DFCT10000 | – | – | – | ||
885012207036 | SPEC | 7 files | 3.3 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805332K016DFCT10000 | – | – | – | ||
885012208024 | SPEC | 7 files | 3.3 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206332K016DFCT10000 | – | – | – | ||
885012205029 | SPEC | 7 files | 4.7 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402472K016DFCT10000 | – | – | – | ||
885012206038 | SPEC | 7 files | 4.7 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603472K016DFCT10000 | – | – | – | ||
885012007025 | SPEC | 7 files | 4.7 nF | ±5% | 16 | 0805 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | NP00805472J016DFCT10000 | – | – | – | ||
885012207037 | SPEC | 7 files | 4.7 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805472K016DFCT10000 | – | – | – | ||
885012208025 | SPEC | 7 files | 4.7 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206472K016DFCT10000 | – | – | – | ||
885012205030 | SPEC | 7 files | 6.8 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402682K016DFCT10000 | – | – | – | ||
885012206039 | SPEC | 7 files | 6.8 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603682K016DFCT10000 | – | – | – | ||
885012207038 | SPEC | 7 files | 6.8 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805682K016DFCT10000 | – | – | – | ||
885012008016 | SPEC | 7 files | 6.8 nF | ±5% | 16 | 1206 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.95 | 0.6 | NP01206682J016DFCT10000 | – | – | – | ||
885012205031 | SPEC | 7 files | 10 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402103K016DFCT10000 | – | – | – | ||
885012206040 | SPEC | 7 files | 10 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603103K016DFCT10000 | 9999003 | – | – | ||
885012207039 | SPEC | 7 files | 10 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805103K016DFCT10000 | – | – | – | ||
885012008017 | SPEC | 7 files | 10 nF | ±5% | 16 | 1206 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | NP01206103J016DFCT10000 | – | – | – | ||
885012208026 | SPEC | 7 files | 10 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206103K016DFCT10000 | – | – | – | ||
885012210001 | SPEC | 7 files | 10 nF | ±10% | 16 | 1812 | 3.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | X7R1812103K016DFCT10000 | – | – | – | ||
885012205032 | SPEC | 7 files | 15 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402153K016DFCT10000 | – | – | – | ||
885012206041 | SPEC | 7 files | 15 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603153K016DFCT10000 | – | – | – | ||
885012207040 | SPEC | 7 files | 15 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805153K016DFCT10000 | – | – | – | ||
885012009001 | SPEC | 7 files | 15 nF | ±5% | 16 | 1210 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.25 | 0.75 | NP01210153J016DFCT10000 | – | – | – | ||
885012205033 | SPEC | 7 files | 22 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402223K016DFCT10000 | – | – | – | ||
885012206042 | SPEC | 7 files | 22 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603223K016DFCT10000 | – | – | – | ||
885012207041 | SPEC | 7 files | 22 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805223K016DFCT10000 | – | – | – | ||
885012208027 | SPEC | 7 files | 22 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206223K016DFCT10000 | – | – | – | ||
885012010002 | SPEC | 7 files | 22 nF | ±5% | 16 | 1812 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | NP01812223J016DFCT10000 | – | – | – | ||
885012205034 | SPEC | 7 files | 33 nF | ±10% | 16 | 0402 | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402333K016DFCT10000 | – | – | – | ||
885012105014 | SPEC | 7 files | 33 nF | ±20% | 16 | 0402 | 5 | 10 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | X5R0402333M016DFCT10000 | – | 885050 | – | ||
885012206043 | SPEC | 7 files | 33 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603333K016DFCT10000 | – | – | – | ||
885012207042 | SPEC | 7 files | 33 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805333K016DFCT10000 | – | – | – | ||
885012208028 | SPEC | 7 files | 33 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206333K016DFCT10000 | – | – | – | ||
885012205035 | SPEC | 7 files | 47 nF | ±10% | 16 | 0402 | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402473K016DFCT10000 | – | – | – | ||
885012105015 | SPEC | 7 files | 47 nF | ±20% | 16 | 0402 | 5 | 10 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | X5R0402473M016DFCT10000 | – | 885050 | – | ||
885012206044 | SPEC | 7 files | 47 nF | ±10% | 16 | 0603 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603473K016DFCT10000 | – | – | – | ||
885012207043 | SPEC | 7 files | 47 nF | ±10% | 16 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805473K016DFCT10000 | – | – | – | ||
885012208029 | SPEC | 7 files | 47 nF | ±10% | 16 | 1206 | 3.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206473K016DFCT10000 | – | – | – | ||
885012210002 | SPEC | 7 files | 47 nF | ±10% | 16 | 1812 | 3.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | X7R1812473K016DFCT10000 | – | – | – | ||
885012205036 | SPEC | 7 files | 68 nF | ±10% | 16 | 0402 | 5 | 7.4 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402683K016DFCT10000 | – | 885050 | – | ||
885012206045 | SPEC | 7 files | 68 nF | ±10% | 16 | 0603 | 3.5 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603683K016DFCT10000 | – | – | – | ||
885012207044 | SPEC | 7 files | 68 nF | ±10% | 16 | 0805 | 3.5 | 7.4 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805683K016DFCT10000 | – | – | – | ||
885012205037 | SPEC | 7 files | 100 nF | ±10% | 16 | 0402 | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | X7R0402104K016DFCT10000 | – | 885050 | – | ||
885012105016 | SPEC | 7 files | 100 nF | ±20% | 16 | 0402 | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | X5R0402104M016DFCT10000 | – | 885050 | – | ||
885012206046 | SPEC | 7 files | 100 nF | ±10% | 16 | 0603 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603104K016DFCT10000 | 9999003 | – | – | ||
885012207045 | SPEC | 7 files | 100 nF | ±10% | 16 | 0805 | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | X7R0805104K016DFCT10000 | – | – | – | ||
885012208030 | SPEC | 7 files | 100 nF | ±10% | 16 | 1206 | 3.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | X7R1206104K016DFCT10000 | – | – | – | ||
885012206047 | SPEC | 7 files | 150 nF | ±10% | 16 | 0603 | 5 | 3.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603154K016DFCT10000 | – | – | – | ||
885012207046 | SPEC | 7 files | 150 nF | ±10% | 16 | 0805 | 3.5 | 3.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | X7R0805154K016DFCT10000 | – | – | – | ||
885012208031 | SPEC | 7 files | 150 nF | ±10% | 16 | 1206 | 3.5 | 3.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | X7R1206154K016DFCT10000 | – | – | – | ||
885012209007 | SPEC | 7 files | 150 nF | ±10% | 16 | 1210 | 3.5 | 3.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | X7R1210154K016DFCT10000 | – | – | – | ||
885012105017 | SPEC | 7 files | 220 nF | ±20% | 16 | 0402 | 10 | 0.5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | X5R0402224M016DFCT10000 | – | 885050 | – | ||
885012206048 | SPEC | 7 files | 220 nF | ±10% | 16 | 0603 | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | X7R0603224K016DFCT10000 | – | – | – | ||
885012106013 | SPEC | 7 files | 220 nF | ±20% | 16 | 0603 | 5 | 2.3&nb |