OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleSnap-InMounting StyleWCAP-AIE8 Aluminum Electrolytic Capacitors

WCAP-AIE8 Aluminum Electrolytic Capacitors

Long Life +85 °C

Size Dimen­sionsMount
⌀ 22 mm -
⌀ 25 mm Snap-In
⌀ 30 mm Snap-In
⌀ 35 mm Snap-In

Characteristics

  • Long life product series
  • Mounting style: Snap-In
  • Capacitance range: 68 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 63 ‒ 450 V(DC)
  • Operating temperature:
    -40 °C up to +85 °C for UR ≤ 100 V(DC)
    -25 °C up to +85 °C for UR > 100 V(DC)
  • Endurance: 3000 h @ +85 °C
  • Dimensions (DxL) in mm: 22.0 x 25.0 up to 35.0 x 50.0
  • Recommended soldering: Wave soldering

Applications

  • Long life applications (industry, medical)
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

All
⌀ 22 mm
⌀ 25 mm
⌀ 30 mm
⌀ 35 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
861221483001SPEC
7 files 68 µF 450 3000 -25 °C up to +85 °C 710 524.79 20 10 22 25 Tray
861221483002SPEC
7 files 82 µF 450 3000 -25 °C up to +85 °C 860 576.28 20 10 22 25 Tray
861221483003SPEC
7 files 100 µF 450 3000 -25 °C up to +85 °C 950 636.4 20 10 22 30 Tray
861221484007SPEC
7 files 100 µF 450 3000 -25 °C up to +85 °C 970 636.4 20 10 25 25 Tray
861221483004SPEC
7 files 120 µF 450 3000 -25 °C up to +85 °C 1070 697.14 20 10 22 35 Tray
861221484008SPEC
7 files 120 µF 450 3000 -25 °C up to +85 °C 1090 697.14 20 10 25 30 Tray
861221485012SPEC
7 files 120 µF 450 3000 -25 °C up to +85 °C 1120 697.14 20 10 30 25 Tray
861221483005SPEC
7 files 150 µF 450 3000 -25 °C up to +85 °C 1180 779.42 20 10 22 40 Tray
861221484009SPEC
7 files 150 µF 450 3000 -25 °C up to +85 °C 1250 779.42 20 10 25 30 Tray
861221485013SPEC
7 files 150 µF 450 3000 -25 °C up to +85 °C 1290 779.42 20 10 30 25 Tray
861221483006SPEC
7 files 180 µF 450 3000 -25 °C up to +85 °C 1320 853.81 20 10 22 45 Tray
861221484010SPEC
7 files 180 µF 450 3000 -25 °C up to +85 °C 1400 853.81 20 10 25 35 Tray
861221485014SPEC
7 files 180 µF 450 3000 -25 °C up to +85 °C 1450 853.81 20 10 30 30 Tray
861221484011SPEC
7 files 220 µF 450 3000 -25 °C up to +85 °C 1590 943.93 20 10 25 40 Tray
861221485015SPEC
7 files 220 µF 450 3000 -25 °C up to +85 °C 1640 943.93 20 10 30 30 Tray
861221486019SPEC
7 files 220 µF 450 3000 -25 °C up to +85 °C 1590 943.93 20 10 35 25 Tray
861221385012SPEC
7 files 220 µF 400 3000 -25 °C up to +85 °C 1660 889.94 20 30 30 Tray
861221485016SPEC
7 files 270 µF 450 3000 -25 °C up to +85 °C 1890 1045.71 20 10 30 35 Tray
861221486020SPEC
7 files 270 µF 450 3000 -25 °C up to +85 °C 1900 1045.71 20 10 35 30 Tray
861221485017SPEC
7 files 330 µF 450 3000 -25 °C up to +85 °C 2120 1156.07 20 10 30 40 Tray
861221486021SPEC
7 files 330 µF 450 3000 -25 °C up to +85 °C 2150 1156.07 20 10 35 35 Tray
861221485018SPEC
7 files 390 µF 450 3000 -25 °C up to +85 °C 2350 1256.78 20 10 30 45 Tray
861221486022SPEC
7 files 390 µF 450 3000 -25 °C up to +85 °C 2380 1256.78 20 10 35 40 Tray
861221486023SPEC
7 files 470 µF 450 3000 -25 °C up to +85 °C 2680 1379.67 20 10 35 45 Tray
861221084006SPEC
7 files 470 µF 200 3000 -25 °C up to +85 °C 1950 919.78 15 25 25 Tray
861221386021SPEC
7 files 470 µF 400 3000 -25 °C up to +85 °C 2510 1300.77 20 35 35 Tray
861221486024SPEC
7 files 560 µF 450 3000 -25 °C up to +85 °C 2880 1505.99 20 10 35 50 Tray
861221084017SPEC
7 files 1000 µF 200 3000 -25 °C up to +85 °C 3280 1341.64 15 25 40 Tray
861220784007SPEC
7 files 3300 µF 63 3000 -40 °C up to +85 °C 2740 1367.88 20 25 30 Tray
861220785014SPEC
7 files 4700 µF 63 3000 -40 °C up to +85 °C 3540 1632.45 30 30 30 Tray
861220786020SPEC
7 files 6800 µF 63 3000 -40 °C up to +85 °C 4440 1963.57 30 35 30 Tray
Order Code Data­sheet Simu­lation
861221483001SPEC
861221483002SPEC
861221483003SPEC
861221484007SPEC
861221483004SPEC
861221484008SPEC
861221485012SPEC
861221483005SPEC
861221484009SPEC
861221485013SPEC
861221483006SPEC
861221484010SPEC
861221485014SPEC
861221484011SPEC
861221485015SPEC
861221486019SPEC
861221385012SPEC
861221485016SPEC
861221486020SPEC
861221485017SPEC
861221486021SPEC
861221485018SPEC
861221486022SPEC
861221486023SPEC
861221084006SPEC
861221386021SPEC
861221486024SPEC
861221084017SPEC
861220784007SPEC
861220785014SPEC
861220786020SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them