General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Brass |
Contact Plating | Tin over Nickel |
Cage Material | Brass |
Cage Plating | nickel |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Phosphor Bronze |
Electrical Properties | |
---|---|
IR | 15 A; 17 A |
IR[cULus] | 15 A |
IR[VDE] | 17 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
RC | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Screw | M3 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 12 to 24 (AWG) |
Solid Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Stranded Wire Section (AWG) | 12 to 24 (AWG) |
Stranded Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40023402 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691345510002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691345510003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691345510004 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691345510005 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691345510006 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691345510007 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691345510008 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | |
691345510012 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) |
Order Code | Datasheet |
---|---|
691345510002 | SPEC |
691345510003 | SPEC |
691345510004 | SPEC |
691345510005 | SPEC |
691345510006 | SPEC |
691345510007 | SPEC |
691345510008 | SPEC |
691345510012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|
Examples of Highly Customized Products
Mates with

WR-TBL Series 3205 - 5.08 mm Double Level Horizontal Male PCB Header with closed Flanges & Nut Type

WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges

WR-TBL Series 3345 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type

WR-TBL Series 3375 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type

WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges

WR-TBL Series 3325 - 5.08 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type

WR-TBL Series 7015B - PCB Header - 5.08mm pitch - THR