General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 20 A |
IR cULus | 20 A |
IR VDE | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40023195 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|
691311500002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Vertical | |
691311500003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Vertical | |
691311500004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Vertical | |
691311500005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Vertical | |
691311500006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Vertical | |
691311500007 | SPEC | 7 files | 7 | Pluggable | PCB | No | Vertical | |
691311500008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Vertical | |
691311500009 | SPEC | 6 files | 9 | Pluggable | PCB | No | Vertical | |
691311500010 | SPEC | 6 files | 10 | Pluggable | PCB | No | Vertical | |
691311500011 | SPEC | 6 files | 11 | Pluggable | PCB | No | Vertical | |
691311500012 | SPEC | 7 files | 12 | Pluggable | PCB | No | Vertical | |
691311500013 | SPEC | 6 files | 13 | Pluggable | PCB | No | Vertical | |
691311500014 | SPEC | 6 files | 14 | Pluggable | PCB | No | Vertical | |
691311500015 | SPEC | 6 files | 15 | Pluggable | PCB | No | Vertical | |
691311500016 | SPEC | 6 files | 16 | Pluggable | PCB | No | Vertical | |
691311500017 | SPEC | 6 files | 17 | Pluggable | PCB | No | Vertical | |
691311500018 | SPEC | 6 files | 18 | Pluggable | PCB | No | Vertical | |
691311500019 | SPEC | 6 files | 19 | Pluggable | PCB | No | Vertical | |
691311500020 | SPEC | 6 files | 20 | Pluggable | PCB | No | Vertical | |
691311500021 | SPEC | 6 files | 21 | Pluggable | PCB | No | Vertical | |
691311500022 | SPEC | 6 files | 22 | Pluggable | PCB | No | Vertical | |
691311500023 | SPEC | 6 files | 23 | Pluggable | PCB | No | Vertical | |
691311500024 | SPEC | 6 files | 24 | Pluggable | PCB | No | Vertical |
Order Code | Datasheet |
---|---|
691311500002 | SPEC |
691311500003 | SPEC |
691311500004 | SPEC |
691311500005 | SPEC |
691311500006 | SPEC |
691311500007 | SPEC |
691311500008 | SPEC |
691311500009 | SPEC |
691311500010 | SPEC |
691311500011 | SPEC |
691311500012 | SPEC |
691311500013 | SPEC |
691311500014 | SPEC |
691311500015 | SPEC |
691311500016 | SPEC |
691311500017 | SPEC |
691311500018 | SPEC |
691311500019 | SPEC |
691311500020 | SPEC |
691311500021 | SPEC |
691311500022 | SPEC |
691311500023 | SPEC |
691311500024 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header
WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header
WR-TBL Series 3405 - 5.08 mm Vertical with Flanges
WR-TBL Series 353 - 5.08 mm Vertical Screwless
WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side
WR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side
WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches
WR-TBL Series 351 - 5.08 mm Vertical