General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Phosphor Bronze |
Contact Plating | Tin over Nickel |
Cage Material | Brass |
Cage Plating | nickel |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Stainless Steel |
Electrical Properties | |
---|---|
IR | 15 A |
IR[cULus] | 15 A |
IR[VDE] | 15 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
RC | 20 mΩ |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Screw | M3 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 28 to 12 (AWG) |
Solid Wire Section (Metric) | 0.2 to 2.5 (mm²) |
Stranded Wire Section (AWG) | 28 to 12 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 2.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
691352710002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691352710003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | 691002 | |
691352710004 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691352710005 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691352710006 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691352710007 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691352710008 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | – | |
691352710012 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Plug with Rising Cage Clamp | Cable | No | Vertical Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691352710002 | SPEC |
691352710003 | SPEC |
691352710004 | SPEC |
691352710005 | SPEC |
691352710006 | SPEC |
691352710007 | SPEC |
691352710008 | SPEC |
691352710012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Mates with

WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header

WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header

WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header

WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header

WR-TBL Coding Key for 5.00 mm, 5.08 mm and 7.62 mm Pitch

WR-TBL Terminal Blocks - PCB Header - 5mm pitch - THR
Assortments
Articles from this product series can be found in the following assortments: