General Information | |
---|---|
Operating Temperature | -55 °C up to +105 °C |
Gender | Male |
Type | Straight |
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | White |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Tin |
Electrical Properties | |
---|---|
Working Voltage | 250 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61800929221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Male | Straight | -55 °C up to +105 °C | 250 | 612690 | |
61801529221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Male | Straight | -55 °C up to +105 °C | 250 | – | |
61802529221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Male | Straight | -55 °C up to +105 °C | 250 | – | |
61803729221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Male | Straight | -55 °C up to +105 °C | 250 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Mates with

WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw

WR-DSUB Female IDC w. UNC 4-40 Nut

WR-DSUB Female Solder Bucket

WR-DSUB Female PCB Connector

WR-DSUB Female IDC

WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw
Use with
Bidirectional
Assortments
Articles from this product series can be found in the following assortments: