General Information | |
---|---|
Operating Temperature | -55 °C up to +105 °C |
Gender | Female |
Type | Angled |
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 125 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|---|---|---|---|---|---|---|---|---|
618009231321 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Female | Angled | -55 °C up to +105 °C | 125 | |
618015231321 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Female | Angled | -55 °C up to +105 °C | 125 | |
618025231321 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | Female | Angled | -55 °C up to +105 °C | 125 | |
618037231321 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | Female | Angled | -55 °C up to +105 °C | 125 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|
Mates with

WR-DSUB Male IDC

WR-DSUB Male Solder Bucket

WR-DSUB Female Terminal Housing

WR-DSUB Male PCB Connector

WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw

WR-DSUB Male PCB Connector with Hex Screw

WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw

WR-DSUB Male IDC with UNC 4-40 Nut

WR-DSUB Male Terminal Housing

WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw