Applications
- High current Wire-To-Board connections up to 500 A
- Mounting of copper bars on PCBs
- Installation of laminated fuses
- Suitable for rough environmental conditions
Products
| Order Code | Datasheet | Downloads | Status | Product series | Material | Use with | Samples |
|---|---|---|---|---|---|---|---|
| 7461057 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | Brass | – | |
| 7460307 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | Brass | – | |
| 7460305 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | Brass | – | |
| 7461084 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | Brass | – | |
| 7460553 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | Brass | – | |
| 7461086 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference | Brass | – | |
| 7460408 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference | Brass | – | |
| 7461059 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference | Brass | – | |
| 7461090 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference | Brass | – | |
| 7461060 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference | Brass | – | |
| 7461095 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain | Brass | – | |
| 7461147 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain | Brass | – | |
| 7461097 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain | Brass | – | |
| 7461096 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SHFU REDCUBE PRESS-FIT with external thread, full plain | Brass | – | |
| 7461098 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SHFU REDCUBE PRESS-FIT with external thread, full plain | Brass | – | |
| 7461102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-RATR REDCUBE PRESS-FIT right angled, two-rows | Brass | – | |
| 7461114 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-RAFU REDCUBE PRESS-FIT right angled, full plain | Brass | – | |
| 7461070 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-TGTR REDCUBE PRESS-FIT two-part, ground terminal | Brass | – | |
| 7460211 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-TGTR REDCUBE PRESS-FIT two-part, ground terminal | Brass | – | |
| 7461120 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | WP-TPSE REDCUBE PRESS-FIT two-part, support element | Brass | 74610704 7461070 | |
| 7461122 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | WP-TPSE REDCUBE PRESS-FIT two-part, support element | Brass | 74610704 7461070 | |
| 7461074 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | WP-TPSE REDCUBE PRESS-FIT two-part, support element | Brass | 7461071 7460211 | |
| 7466213 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMSH REDCUBE SMT with external thread | Brass | – | |
| 7466303 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Design Kit SMT Spacer | Brass | – | |
| 7466310 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Design Kit SMT Spacer | Brass | – | |
| 74650073 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | Brass | – | |
| 74650094 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | Brass | – | |
| 74650195 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal blind-hole thread | Brass | – | |
| 74651174 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRSH REDCUBE THR with external thread | Brass | – | |
| 74651195 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRSH REDCUBE THR with external thread | Brass | – | |
| 746600430 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | Brass | – | |
| 7466105 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal blind-hole thread with Pin | Brass | – | |
| 74640016 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal | Copper Alloy | – | |
| 7464004 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal | Copper Alloy | – | |
| 7464000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-PLUG REDCUBE Direct Plug Terminal | – | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Material | Use with | Samples |
|---|
This assortment belongs to the following rack:
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A

