OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyWR-FFC Flat Flexible CableProduct seriesWR-FFC 1.00 mm Folding Flat Flexible Cable

WR-FFC 1.00 mm Folding Flat Flexible Cable

WR-FFC 1.00 mm Folding Flat Flexible Cable
Kind Properties
Pitch1 mm
Durability20 Mating cycles
S15 mm
D110 mm
S25 mm
D210 mm
Cw0.7 mm
Ct0.035 mm
General Information
Operating Temperature-30 °C up to +105 °C
Flammability RatingUL SUB.758
Packaging Properties
PackagingBag
Material Properties
Insulator MaterialPET (White)
Tape MaterialPET (Blue)
Contact MaterialCopper
Contact PlatingTin
Electrical Properties
IR1 A
Working Voltage60 V
RISO1000 MΩ
Withstanding Voltage500 V (AC)
R1.09 Ω/m
Contact Resistance20 mΩ

Products

Order Code Data­sheet DownloadsPinsType/SizeLength (folded)
(mm)
Length (unfolded)
(mm)
W
(mm)
Design Kit Samples
686610119001SPEC
2 files 10 1.00mm Type 1 120 200 11612690
687001
686710119001SPEC
2 files 10 1.00mm, Type 2 120 200 11
686610141001SPEC
2 files 10 1.00mm Type 1 165 350 11
686710141001SPEC
2 files 10 1.00mm Type 2 165 350 11612690
686610225001SPEC
2 files 10 1.00mm Type 1 280 500 11
686710225001SPEC
2 files 10 1.00mm Type 2 280 500 11687001
686612119001SPEC
2 files 12 1.00mm Type 1 120 200 13
686712119001SPEC
2 files 12 1.00mm, Type 2 120 200 13
686612141001SPEC
2 files 12 1.00mm Type 1 165 350 13
686712141001SPEC
2 files 12 1.00mm Type 2 165 350 13
686612225001SPEC
2 files 12 1.00mm Type 1 280 500 13
686712225001SPEC
2 files 12 1.00mm Type 2 280 500 13
686616119001SPEC
2 files 16 1.00mm Type 1 120 200 17
686716119001SPEC
2 files 16 1.00mm, Type 2 120 200 17
686616141001SPEC
2 files 16 1.00mm Type 1 165 350 17
686716141001SPEC
2 files 16 1.00mm Type 2 165 350 17
686616225001SPEC
2 files 16 1.00mm Type 1 280 500 17
686716225001SPEC
2 files 16 1.00mm Type 2 280 500 17
686620119001SPEC
2 files 20 1.00mm Type 1 120 200 21
686720119001SPEC
2 files 20 1.00mm, Type 2 120 200 21
686620141001SPEC
2 files 20 1.00mm Type 1 165 350 21687001
686720141001SPEC
2 files 20 1.00mm Type 2 165 350 21
686620225001SPEC
2 files 20 1.00mm Type 1 280 500 21
686720225001SPEC
2 files 20 1.00mm Type 2 280 500 21
686630119001SPEC
2 files 30 1.00mm Type 1 120 200 31
686730119001SPEC
2 files 30 1.00mm, Type 2 120 200 31
686630141001SPEC
2 files 30 1.00mm Type 1 165 350 31
686730141001SPEC
2 files 30 1.00mm Type 2 165 350 31
686630225001SPEC
2 files 30 1.00mm Type 1 280 500 31
686730225001SPEC
2 files 30 1.00mm Type 2 280 500 31
Order Code Data­sheet
686610119001SPEC
686710119001SPEC
686610141001SPEC
686710141001SPEC
686610225001SPEC
686710225001SPEC
686612119001SPEC
686712119001SPEC
686612141001SPEC
686712141001SPEC
686612225001SPEC
686712225001SPEC
686616119001SPEC
686716119001SPEC
686616141001SPEC
686716141001SPEC
686616225001SPEC
686716225001SPEC
686620119001SPEC
686720119001SPEC
686620141001SPEC
686720141001SPEC
686620225001SPEC
686720225001SPEC
686630119001SPEC
686730119001SPEC
686630141001SPEC
686730141001SPEC
686630225001SPEC
686730225001SPEC
Samples
Order Code Data­sheet DownloadsPinsType/SizeLength (folded)
(mm)
Length (unfolded)
(mm)
W
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: