en

Cart

Your cart is empty.

WE-LAN LAN Transformer

Characteristics

  • Power over Ethernet up to 150 Watts and speeds up to 1 Gbit/s
  • Available in SMT
  • Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt

Applications

  • Suitable for industrial temperatures from –40 °C up to +125 °C
  • Compatible to Industrial Ethernet systems like EtherCAT or Profinet
  • Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
  • Hubs, Routers, Switches, IP cameras, IoT applications

Products

Order Code Data­sheet Simu­lation DownloadsData rateNumber of PortsPoEHPLEOperating TemperatureVT
(V (RMS))
MountL
(µH)
Design Kit Samples
749080010SPEC
6 files 2.5/5G Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 200
749082010SPEC
4 files 2.5/5G Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 120
7490100110ASPEC
8 files 10/100 Base-T 1 non-PoE No 0 up to +70 °C 1500 SMT 350
7490100111ASPEC
8 files 10/100 Base-T 1 non-PoE No -40 up to +105 °C 1500 SMT 350749010
749013011ASPEC
8 files 10/100 Base-T 1 PoE (up to 350 mA) No -40 up to +105 °C 1500 SMT 350
7490100161ASPEC
8 files 10/100 Base-T 1 non-PoE No -40 up to +125 °C 1500 SMT 350749010
7490120110SPEC
8 files 10/100 Base-T 1 PoE+ (up to 720 mA) No -40 up to +85 °C 1500 SMT 120749010
749615
749010012ASPEC
8 files 10/100 Base-T 1 non-PoE No 0 up to +70 °C 1500 SMT 350
7490140122BSPEC
7 files 10/100 Base-T 1 non-PoE No -40 up to +85 °C 4500 SMT 350
7490140123BSPEC
7 files 10/100 Base-T 1 PoE (up to 350 mA) No -40 up to +85 °C 4500 SMT 350
749024015CSPEC
8 files 10/100/1000 Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 350
749020023ASPEC
7 files 10/100/1000 Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 350
7490140117CSPEC
7 files 10/100 Base-T 1 non-PoE No -40 up to +105 °C 2500 SMT 350
7490140142SPEC
6 files 10/100 Base-T 1 PoE (up to 350 mA) No -40 up to +85 °C 4000 SMT 350
7490140125SPEC
6 files 10/100 Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 350
7490140124SPEC
6 files 10/100 Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 350
7490140141SPEC
6 files 10/100 Base-T 1 PoE (up to 350 mA) No -40 up to +85 °C 4000 SMT 350
7490140123SPEC
6 files 10/100 Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 350
7490140140SPEC
6 files 10/100 Base-T 1 PoE (up to 350 mA) No -40 up to +85 °C 4000 SMT 350
749023113CSPEC
6 files 10/100/1000 Base-T 1 PoE (up to 350 mA) No -40 up to +85 °C 1500 SMT 350
749020112BSPEC
6 files 10/100/1000 Base-T 1 non-PoE No -40 up to +105 °C 1500 SMT 350
749020010ASPEC
8 files 1000 Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 350749010
749020011ASPEC
8 files 1000 Base-T 1 non-PoE Yes -40 up to +85 °C 1500 SMT 350749010
749020111ASPEC
8 files 1000 Base-T 1 non-PoE No 0 up to +70 °C 1500 SMT 350749615
749023010ASPEC
8 files 1000 Base-T 1 PoE (up to 350 mA) No 0 up to +70 °C 1500 SMT 350749615
749023015SPEC
8 files 1000 Base-T 1 PoE (up to 350 mA) Yes 0 up to +70 °C 1500 SMT 350749615
749023016SPEC
8 files 1000 Base-T 1 PoE (up to 350 mA) Yes 0 up to +70 °C 1500 SMT 350749010
7490220120SPEC
8 files 1000 Base-T 1 4PPoE (up to 350 mA) No -40 up to +105 °C 1500 SMT 350
7490220121SPEC
8 files 1000 Base-T 1 4PPoE (up to 600 mA) No -40 up to +105 °C 1500 SMT 350
7490220122SPEC
8 files 1000 Base-T 1 4PPoE (up to 1000 mA) No -40 up to +105 °C 1500 SMT 350
7490220123SPEC
8 files 1000 Base-T 1 4PPoE (up to 1500 mA) No -40 up to +105 °C 1500 SMT 180
749020100ASPEC
8 files 1000 Base-T 0.5 non-PoE No -40 up to +105 °C 1500 SMT 350
749020022ASPEC
8 files 1000 Base-T 2 non-PoE No -40 up to +85 °C 1500 SMT 350
7490220115SPEC
8 files 1000 Base-T 1 4PPoE (up to 800 mA) No -40 up to +85 °C 1500 SMT 350
7490240120SPEC
6 files 1000 Base-T 1 4PPoE (up to 350 mA) No -40 up to +105 °C 4000 SMT 350
7490240121SPEC
6 files 1000 Base-T 1 non-PoE No -40 up to +85 °C 1500 SMT 350
7490240141SPEC
6 files 1000 Base-T 1 4PPoE (up to 350 mA) No -40 up to +85 °C 4000 SMT 350
7490240140SPEC
6 files 1000 Base-T 1 4PPoE (up to 350 mA) No -40 up to +85 °C 4000 SMT 350
7490240142SPEC
6 files 1000 Base-T 1 non-PoE No -40 up to +85 °C 4000 SMT 350
Order Code Data­sheet Simu­lation
749080010SPEC
749082010SPEC
7490100110ASPEC
7490100111ASPEC
749013011ASPEC
7490100161ASPEC
7490120110SPEC
749010012ASPEC
7490140122BSPEC
7490140123BSPEC
749024015CSPEC
749020023ASPEC
7490140117CSPEC
7490140142SPEC
7490140125SPEC
7490140124SPEC
7490140141SPEC
7490140123SPEC
7490140140SPEC
749023113CSPEC
749020112BSPEC
749020010ASPEC
749020011ASPEC
749020111ASPEC
749023010ASPEC
749023015SPEC
749023016SPEC
7490220120SPEC
7490220121SPEC
7490220122SPEC
7490220123SPEC
749020100ASPEC
749020022ASPEC
7490220115SPEC
7490240120SPEC
7490240121SPEC
7490240141SPEC
7490240140SPEC
7490240142SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsData rateNumber of PortsPoEHPLEOperating TemperatureVT
(V (RMS))
MountL
(µH)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: