OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyPluggable ConnectorPitchPitch 5.00 mmPitch5.00 mm PlugPitchWR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force

WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force

WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Pitch5 mm
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Contact MaterialPhosphor Bronze
Contact PlatingTin
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialStainless Steel
Electrical Properties
IR16 A
IR[cULus]16 A
Working Voltage300 V (AC)
Working Voltage [cULus]300 V (AC)
Withstanding Voltage [cULus]2000 V (AC)
RC20 mΩ
Wire Properties
Solid Wire Section (AWG)12 to 28 (AWG)
Solid Wire Section (Metric)3.31 to 0.0810 (mm²)
Stranded Wire Section (AWG)12 to 28 (AWG)
Stranded Wire Section (Metric)3.31 to 0.0810 (mm²)
Certification
cULus ApprovalE315414

Products

Order Code Data­sheet Downloads StatusPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire Section Samples
691369700002BSPEC
1 files Active i| Production is active. Expected lifetime: >10 years. 2 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
691369700003BSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 3 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
691369700004BSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
691369700005BSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 5 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
691369700006BSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 6 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
691369700007BSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 7 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
691369700008BSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 8 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
691369700012BSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 12 Pluggable Cable No Vertical 12 to 28 (AWG) 3.31 to 0.0810 (mm²)
Order Code Data­sheet
691369700002BSPEC
691369700003BSPEC
691369700004BSPEC
691369700005BSPEC
691369700006BSPEC
691369700007BSPEC
691369700008BSPEC
691369700012BSPEC
Samples
Order Code Data­sheet Downloads StatusPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire Section Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs