IC manufacturers XYSemi

IC manufacturers (103)

XYSemi XY / XY6203

Overview

TopologyBuck Converter

Description

BUCK

Typical applications

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
SamplesAvailability & Sample
SPECWE-PMI Power Multilayer Inductor, 0.22 µH, 900 mA
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current900 mA
Rated Current 21200 mA
Saturation Current1300 mA
DC Resistance120 mΩ
Self Resonant Frequency250 MHz
TypeLow Profile 
Height0.5 mm
Width0.8 mm
Check availability