Topology | FPGA |
IC revision | 1.1 |
The VCU1287 Characterization Kit provides everything you need to characterize and evaluate the 28 GTH (16Gbps) and 24 GTY (30Gbps) transceivers available on the Virtex UltraScale XCVU095-FFVB2104E FPGA.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | RDC max. (mΩ) | Material | Version | IRP,40K (A) | Size | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240068 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 0.68 | – | – | – | – | 90 | – | 1.8 | 4.06 | – | 19 | – | – | 7.3 | 4020 | 7.1 | 14 | SMT | |||
744310115 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.15 | – | – | – | 8.6 | 84 | – | 3 | 6.9 | – | 9.46 | Superflux | SMT | 11.8 | 7030 | 7.5 | 13 | SMT | |||
744323120 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | – | – | – | 6.6 | 59 | – | 2.8 | 10.6 | – | 7.26 | Superflux | SMT | 17.4 | 1030 | 6.5 | 15 | SMT | |||
74408943033 | SPEC | 8 files | WE-SPC SMT Power Inductor | 3.3 | – | – | 3.6 | – | – | – | 3.8 | 4.8 | 2.6 | 36 | – | SMT | – | 4838 | – | – | – | |||
7443552430 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.3 | – | – | – | 14.1 | 33 | – | 4 | 10.2 | – | 15.51 | WE-PERM | SMT | 10.9 | 1040 | 3.5 | 8 | SMT | |||
744314490 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.9 | – | – | – | 14.5 | 56 | – | 4.8 | 6.9 | – | 15.95 | Superflux | SMT | 8.3 | 7050 | 2.2 | 6.5 | SMT | |||
74479887310A | SPEC | 6 files | WE-PMI Power Multilayer Inductor | 10 | 600 | 850 | 0.125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | 390 | – | SMT | – | 1008 | – | – | SMT | |||
7447789115 | SPEC | 8 files | WE-PD SMT Power Inductor | 15 | – | – | – | – | – | – | 3.2 | 7.3 | – | 130 | – | Robust | 2.25 | 7332 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240068 | SPEC | ||
744310115 | SPEC | ||
744323120 | SPEC | ||
74408943033 | SPEC | ||
7443552430 | SPEC | ||
744314490 | SPEC | ||
74479887310A | SPEC | ||
7447789115 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | RDC max. (mΩ) | Material | Version | IRP,40K (A) | Size | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples |
---|