IC manufacturers TransSIP

IC manufacturers (104)

TransSIP XL-3025

Overview

TopologyOther Topology
IC revision1.0

Description

DC/DC Module

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
SamplesAvailability & Sample
SPECWE-PMI Power Multilayer Inductor, 10 µH, 600 mA
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current600 mA
Rated Current 2900 mA
Saturation Current120 mA
DC Resistance300 mΩ
Self Resonant Frequency35 MHz
TypeLow RDC 
Height1.25 mm
Width1.2 mm
Check availability