IC manufacturers Transphorm

IC manufacturers (107)

Transphorm TPH3202PS | Demoboard TDAIO250P200

TDAIO250P200: All-in-one PFC + LLC Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Switching frequency170-471 kHz
Output 112 V / 20 A
IC revisionevk005.1

Description

The TDAIO250P200 is a complete 250W power supply evaluation board designed specifically to meet the requirements for an all-in-one computer. The power supply combines a PFC input stage with an LLC DC-DC converter and uses ON Semiconductor control ICs (NCP4810, NCP1654, NCP1397, NCP432) with three Transphorm 600V 290mΩ GaN FETs (TPH3202PS). Designed to switch at 200-250kHz, the compact-size board showcases the GaN devices’ advantage in delivering both small size and high efficiency not possible with existing silicon solutions. With a universal AC input, the all-in-one power supply evaluation board can deliver up to 20A from the 12V output with a peak efficiency of 95.4% from a 230VAC line.

Features

  • Power: 250W
  • Switching frequency: 200kHz
  • Features TPH3202PS
  • Easy-to-use platform to investigate GaN

Typical applications

  • Consumer computing

Parts approved by Transphorm

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Q
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
L(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, Rising Cage Clamp, PCB
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Rated Current10 A
Length7.05 mm
Pins
Check availability
SPECWE-SAFB, –, –
Simu­lation
Availability
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-SAFB
Cable Diameter Max.1.4 mm
Outer Diameter4.1 mm
Inner Diameter1.6 mm
Length4 mm
Impedance @ 25 MHz 1 turn33 Ω
Impedance @ 100 MHz 1 turn51 Ω
Material3 W 800 
Height4.1 mm
Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance1000 µH
Rated Current0.07 A
Saturation Current0.16 A
DC Resistance30 Ω
Self Resonant Frequency2 MHz
Q-Factor28 
Length4.5 mm
Width3.2 mm
Height2.6 mm
Check availability
SPECWP-BUFU REDCUBE PRESS-FIT with internal thread, full plain, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current130 A
MaterialBrass 
Width7 mm
Height6 mm
Rated Current130 A
Inner ThreadM3 
Thread Length3.5 mm
Pins
Check availability