IC manufacturers Toshiba

IC manufacturers (108)

Toshiba TPN1200APL/TPH3R70APL | Demoboard RD024-RGUIDE-01

300W Isolated DC-DC Converter

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage36-75 V
Output 112.6 V / 25 A
IC revision1

Description

Input voltage : DC 36 to 75VOutput voltage : DC 12VOutput power : 300WCircuit topology : Phase Shift Full Bridge + Synchronous Rectification

Features

  • Total efficiency : 94.5%(Vin=48V, 100% load)
  • Outline size : 82mm x 82mm x 24mm
  • Provides appropriate power MOSFETs and photocouplers totally.

Typical applications

  • Industrial systems powered by 48V batteries
  • Telecommunication equipment

Parts approved by Toshiba

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 33.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current33.2 A
Saturation Current @ 10%27.5 A
Saturation Current @ 30%45 A
DC Resistance1.7 mΩ
Self Resonant Frequency26.5 MHz
MaterialMnZn 
Packaging Unit120 
–Check availability