IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments AMC1311DWVR | Demoboard TIDA-01606 HV Card

10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter

Overview

TopologyOther Topology
IC revisionE4

Description

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC grid-tie inverter stage.Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching loss ensures higher DC bus voltages of up to 1000V and lower switching losses with a peak efficiency of 99 percent. This design is configurable to work as a two-level or three-level inverter.The system is controlled by a single C2000 microcontroller (MCU), TMS320F28379D, which generates PWM waveforms for all power electronic switching devices under all operating modes.

Features

  • Rated Nominal and Max Input Voltage at 800-V and 1000-V DC
  • Max 10-kW/10-kVA Output Power at 400-V AC 50- or 60-Hz Grid-Tie Connection
  • Operating Power Factor Range From 0.7 Lag to 0.7 Lead
  • High-Voltage (1200-V) SiC MOSFET-Based FullBridge Inverter for Peak Efficiency of 98.5%
  • Compact Output Filter by Switching Inverter at 50 kHz
  • <2% Output Current THD at Full Load
  • Isolated Driver ISO5852S With Reinforced Isolation for Driving High-Voltage SiC MOSFET and UCC5320S for Driving Middle Si IGBT
  • Isolated Current Sensing Using AMC1301 for Load Current Monitoring
  • TMS320F28379D Control Card for Digital Control

Typical applications

  • Uninterruptible Power Supplies
  • Photovoltaic Inverters
  • Industrial Motor Drives

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Pins
Mount
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
MountSMT 
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current6500 mA
Impedance @ 1 GHz33 Ω
Height0.8 mm
TypeHigh Current 
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
Pins
MountTHT 
Working Voltage250 V (AC)
Rated Current3000 mA
TypeAngled 
Check availability