Topology | Buck Converter |
Input voltage | 4.5-36 V |
Output 1 | 2.6 V |
Output 2 | 1.8 V |
Output 3 | 1.5 V |
IC revision | 2 |
The device PM6670AS is a complete DDR2/3power supply regulator designed to meet JEDECspecifications.It integrates a constant on-time (COT) buckcontroller, a 2 Apk sink/source low drop outregulator and a 15 mA low noise bufferedreference.The COT architecture assures fast transientresponse supporting both electrolytic and ceramicoutput capacitors. An embedded integratorcontrol loop compensates the DC voltage errordue to the output ripple.The 2 Apk sink/source linear regulator providesthe memory termination voltage with fast loadtransient response.The device is full compliant with system sleepstates S3 and S4/S5, providing LDO output highimpedance in Suspend-To-RAM and TrackingDischarge of all outputs in Suspend-To-Disk.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443552100 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1 | 23.1 | 7.5 | 20 | 3.3 | 80 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443552100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|