Topology | Boost Converter |
Input voltage | 10-28 V |
IC revision | 1 |
The purpose of the STEVAL-ILL035V1demonstration board is to provide an application example of a compact LED backlight driver using the LED7708 device.The board is equipped with a 16-channel LEDdriver with integrated boost controller (theLED7708), power section components, and anSTM32 microcontroller to easily control all thefeatures via a USB connection.The output voltage required by the LED stringsconnected to the output channels is derived from a single input rail and continuously adjusted to minimize the voltage drop (and power dissipation) across them, despite an independent PWM duty cycle for each one. The brightness of each LED string is digitally controlled with 12- or 16-bit dimming resolution.Embedded, programmable fault detection andmanagement circuitry can be set to automatically disconnect faulty channels without the need for intervention by the host controller.The board has been designed as a demonstration of a solution for medium/large LCD panel backlight drivers, but is suitable for any application involving several LEDs assembled in strings (e.g. advertisement panels, signs, gaming, etc.).
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65100516121 | SPEC | 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | Mini USB | Type B | SMT | – | 30 | – | – | – | – | – | 5 | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar | ||
430453031836 | SPEC | 6 files | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | 3.1 | 360 | 200000 | Salmon | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
434123025816 | SPEC | 5 files | WS-TASV J-Bend SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | 2.5 | 160 | 50000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
623310235321 | SPEC | 6 files | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | – | – | SMT | 1 | 100 | – | – | – | – | – | 10 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad |
Order Code | Datasheet | |
---|---|---|
65100516121 | SPEC | |
430453031836 | SPEC | |
434123025816 | SPEC | |
623310235321 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|