IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L9907 | Demoboard STEVAL-TTM001V1

5 kW low voltage high current inverter for automotive motor control applications

Overview

TopologyOther Topology
Switching frequency20 kHz
IC revision1

Description

L9907 is a smart power device realized in STMicroelectronics advanced BCD-6s technology. It is able to drive all PowerMOS transistors for 3-phase BLDC motor applications. The circuit is suitable to operate in environments with high supply voltage such as double battery. Supply related pins are capable of withstanding up to 90 V. Moreover, the device is able to control the six pre-driver channels independently. In this way it is possible to implement all kinds of electric motor control strategy.The integrated boost regulator provides sufficient gate charge for all PowerMOS down to a battery voltage of 6 V. All pre-drivers have dedicated connections with the MOSFET sources. The device offers programmability for a base gate output current via an external resistor. Moreover, via SPI, it is possible to select among 4 gate output current levels even while the application is running. All channels are protected against short circuit and the device is protected against overtemperature conditions. Moreover, the boost converter implements an over voltage protection to allow safe functionality of pre-drivers in all battery voltage conditions. During over voltage conditions, BST_C voltage is limited by temporarily switching off the boost regulator and pre-drivers are allowed to operate. Boost will be self re-enabled as soon as the output voltage decreases to an acceptable value.The device is equipped with 2 current sense amplifiers. Both have SPI selectable amplifier gain (10, 30, 50 and 100) and output offset voltage level in order to allow max flexibility for phase or ground current sense strategy. All I/O pins are 35 V compatible. Full diagnostic is available through SPI. The device is available in TQFP64. The device is protected against Shoot Through events.

Features

  • Low voltage, high current inverter kit with the following boards (not available separately)
  • Insulated metal substrate (IMS) for efficient cooling
  • Hosts 36 STH315N10F7 power MOSFETs in the H²PAK-6 (6 switch) package
  • Decoupling gate resistors (2.2 Ω)
  • 3-shunt resistors ground referred for current sensing (optional)
  • 3 NTCs for thermal protection
  • Based on L9907 three phase gate driver AEC-Q100 qualified
  • 34-pin Motor Control connector
  • Full diagnostic via SPI
  • Current sense amplifiers
  • overvoltage, undervoltage and overcurrent with VDS drop monitoring, overtemperature and shutdown
  • Programmable gate current capability
  • Bulk capacitor board
  • Current sensing board

Typical applications

  • 3-phase BLDC motor applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Size
Version
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 3.3 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current2 A
Saturation Current2.9 A
DC Resistance55 mΩ
Self Resonant Frequency56 MHz
Size4018 
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, 15 µH, 1.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.45 A
Saturation Current1.9 A
DC Resistance125 mΩ
Self Resonant Frequency24 MHz
Size6028 
–
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWE-PD4 SMT Power Inductor, 47 µH, 1.8 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.8 A
Saturation Current2.14 A
–
Self Resonant Frequency10 MHz
SizeL 
–
MountSMT 
–
–
–
–
DC Resistance0.19 Ω
–
–Check availability
SPECWE-PD SMT Power Inductor, 68 µH, 1.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current1.9 A
Saturation Current2.2 A
–
Self Resonant Frequency8 MHz
Size1050 
VersionPerformance 
MountSMT 
–
–
–
–
DC Resistance0.132 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1.5 A
–
–
–
Size0603 
VersionSMT 
MountSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance400 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current2 A
–
–
–
Size0805 
VersionSMT 
MountSMT 
Impedance @ 100 MHz30 Ω
Maximum Impedance55 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance0.025 Ω
TypeHigh Current 
–Check availability