IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics L5989D

4 A continuous (more than 5 A pulsed) step-down switching regulator with synchronous rectification

Overview

TopologyBuck Converter
Input voltage2.9-18 V
Output 10.6 V
IC revision4

Description

The L5989D is a monolithic step down power switching regulator able to deliver a continuos output current of 4 A to the load in most of the application conditions limited only by the thermal performance (see Chapter 6.5 for details). The device is able to deliver more than 5 A to the load for a maximum time which is dependent on the thermal impedance of the system and the specific operating conditions (see Chapter 6.6).The input voltage can range from 2.9 V to 18 V. The device is capable of 100% duty cycle operation thanks to the embedded high side PMOS switch which doesn’t need external bootstrap capacitor to be driven.The internal switching frequency is adjustable by external resistor and can be set continuously from 100 kHz to 1 MHz.The multifunction UOS pin allows to set-up properly the additional embedded features depending on the value of the voltage level.U (UVLO): two UVLO thresholds can be selected to match the 3.3 V and 5 V or 12 V input buses O (OVP): latched or not latched OVP protection selectable. In latched mode the switching activity is interrupted until an UVLO or INH event happens S (SINK): the sink capability is always disabled during soft-start time to support prebiased output voltage. Afterwards the sink capability can be enabled or not depending on the voltage set on the multifunction pin.During soft-start phase a constant current protection is active to deliver extra current necessary to load the output capacitor. The current limit protection is achieved by sensing the current flowing in both embedded switches to assure an effective protection even at extreme duty cycle operations. Finished the soft-start phase the current protection featuretriggers the “HICCUP” mode forcing the soft-start capacitor to be discharged and recharged.The current thresholds of both switches can be adjusted in tracking by using an external resistor to dimension the current protection accordingly to the local application.The soft-start time is based on a constant current charge of an external capacitor. As a consequence the time can be set accordingly to the value of the output capacitor.The latest smart power technology BCD6 (Bipolar-CMOS-DMOS version 6) features a low resistance of the embedded switches (35 mΩ typical for a NMOS, 50 mΩ typical for a PMOS), achieving high efficiency levels.The HTSSOP16 package with exposed pad accomplishes low RthJA (40°C/W), useful in dissipating power internally generated during high output current / high frequency operations.

Features

  • 4 A output current (more than 5 pulsed)
  • Operating input voltage from 2.9 V to 18 V
  • External 1.8 V ± 2% reference voltage
  • Output voltage from 0.6 to input voltage
  • MLCC compatible
  • 200 ns TON
  • Programmable UVLO matches 3.3 V, 5 V and
  • 12 V bus
  • FSW programmable up to 1 MHz
  • Voltage feed-forward
  • Zero load current operation
  • Programmable current limit on both switches
  • Programmable sink current capability
  • Pre-bias start up capability
  • Thermal shutdown

Typical applications

  • Industrial: DC-DC modules, factory automation
  • Consumer: STB, DVD, LCD TV, VCR, car
  • HC LED driving
  • Computer and peripherals: printers, audio /
  • Networking: XDSL, modems, routers and

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Self Resonant Frequency43 MHz
MountSMT 
Performance Rated Current8.1 A
DC Resistance18.92 mΩ
Size7040 
VersionSMT 
Saturation Current @ 10%4.5 A
Saturation Current @ 30%11 A
DC Resistance17.2 mΩ
MaterialSuperflux 
Packaging Unit1000 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Self Resonant Frequency65 MHz
MountSMT 
Performance Rated Current10.9 A
DC Resistance9.9 mΩ
Size7050 
VersionSMT 
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
MaterialSuperflux 
Packaging Unit1000 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.5 µH, 6.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.5 µH
Rated Current6.6 A
Saturation Current6.4 A
Self Resonant Frequency35 MHz
MountSMT 
DC Resistance15 mΩ
Size1038 
VersionSMT 
Packaging Unit800 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.3 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.3 µH
Self Resonant Frequency33 MHz
MountSMT 
Performance Rated Current10.9 A
DC Resistance15.51 mΩ
Size1040 
VersionSMT 
Saturation Current @ 10%3.5 A
Saturation Current @ 30%8 A
DC Resistance14.1 mΩ
MaterialWE-PERM 
Packaging Unit800 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Self Resonant Frequency33 MHz
MountSMT 
Performance Rated Current7.8 A
DC Resistance21.45 mΩ
Size7040 
VersionSMT 
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
MaterialSuperflux 
Packaging Unit1000 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 5 µH, 5.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5 µH
Rated Current5.3 A
Saturation Current5.5 A
Self Resonant Frequency30 MHz
MountSMT 
DC Resistance22 mΩ
Size1038 
VersionSMT 
Packaging Unit800 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current5 A
Saturation Current4.5 A
Self Resonant Frequency25 MHz
MountSMT 
DC Resistance24 mΩ
Size1038 
VersionSMT 
Packaging Unit800 
Check availability
SPECWE-PD SMT Power Inductor, 10 µH, 5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current5 A
Saturation Current5.5 A
Self Resonant Frequency21.5 MHz
MountSMT 
Performance Rated Current7.7 A
DC Resistance24 mΩ
Size1260 
VersionStandard 
Saturation Current @ 10%5.5 A
Saturation Current @ 30%7.2 A
Packaging Unit500 
Check availability