IC manufacturers Silicontent Technology

IC manufacturers (96)

Silicontent Technology SCT9330 | Demoboard EV9330-B-02A

3.8V--28V Vin, 3A Synchronous Buck Converter with EM

Overview

TopologyBuck Converter
Input voltage3.8-28 V
Output 15 V / 3 A
IC revision1.1

Description

The EV9330-B-02A Evaluation Board is designed todemonstrate the capabilities of SCT9330, what are 3A, EMI friendly synchronous buck converters with up to 28V wide input voltage range. The SCT9330, features an ultra-low quiescent operating current of 20uA. The SCT9330 is vailable in a low-profile ESOP-8 package.This user's guide describes the characteristics, operation and the use of the EV9330-B-02A Evaluation Module including EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.

Features

  • EMI Reduction with Switching Node Ringing-free
  • 400kHz Switching Frequency with 6% Frequency Spread Spectrum
  • 3.8V-28V Wide Input Voltage Range
  • Adjustable Output Voltage
  • Up to 3A Continuous Output Load Current
  • Fully Integrated 85mΩ (Rdson) High Side MOSFET and 48mΩ (Rdson) Low Side MOSFET
  • 1uA Shut-down Current
  • 20uA Ultra Low Quiescent Current
  • Peak Current Mode Control with Integrated Loop Compensation
  • PSM Mode in Light Load Condition
  • 4ms Soft Start Time
  • Output Over Voltage Protection
  • Thermal Shutdown Protection at 160°C
  • Available in SOP-8 Package

Typical applications

  • White Goods, Home Appliance / Audio, WiFi Speaker
  • Surveillance
  • Printer, Charging Station / DTV, STB, Monitor/LCD Display

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012006020SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)33 pF ±5% 16 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206056SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)330 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012109010SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)22 µF ±20% 16 1210 -55 °C up to +85 °C 50.02 GΩ X5R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 THT 3 Single Pin Header Straight 3 Bag
74439346047SPEC
8 files WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 4.7 9.6 13 13 28 SMT 2 6.1 7.4
74439346056SPEC
8 files WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 5.6 8.9 12.1 15 25 SMT 2 6.1 6.9
74439346068SPEC
8 files WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 6.8 8.1 11.3 17.6 22 SMT 2 6.1 6.5
74439346082SPEC
8 files WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 8.2 6.95 9.3 23 19 SMT 2 6.1 5.3
74439346100SPEC
8 files WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 10 6.4 9.7 26.5 18 SMT 2 6.1 5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples