Topology | Buck Converter |
Input voltage | 3.8-36 V |
Switching frequency | 100-1100 kHz |
Output 1 | 3.3 V / 5 A |
IC revision | 1.1 |
The EV2450-B-03A Evaluation Board is designed to demonstrate the capabilities of SCT2450 and SCT2451, high efficiency fully integrated synchronous step-down DCDC converter supporting up to 5A continuous output current from an input source from 3.8V to 36V. The SCT2450 offers adjustable switching frequency ranging from 100kHz to 1.1MHz with internal 4ms soft-start, which provides flexibility to optimize either efficiency or external component size. The SCT2451 features adjustable soft-start with fixed 570KHz switching frequency. Both devices are available in an easy-soldering 8-pin ESOP package. This user's guide describes the characteristics, operation and the use of the EV2450-B-03A Evaluation Module including EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002S | SPEC | – | 6 files | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | 7 | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | 3.5 | – | 2 | – | – | – | Horizontal | 10 | Box | ||
744325550 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | 1050 | -40 °C up to +150 °C | – | – | – | 10.5 | 10.2 | – | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | – | -40 °C up to +150 °C | – | – | – | – | 2 | – | 4.7 | – | – | – | – | |||
860040575007 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | 220 µF | ±20% | 35 | – | – | 12 | – | – | 12.5 | – | – | – | – | – | – | – | – | – | 7000 | -40 °C up to +105 °C | 1060 | 77 | 5 | 10 | – | – | – | – | – | – | Ammopack | |||
860040775006 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | 100 µF | ±20% | 63 | – | – | 9 | – | – | 12.5 | – | – | – | – | – | – | – | – | – | 7000 | -40 °C up to +105 °C | 640 | 63 | 5 | 10 | – | – | – | – | – | – | Ammopack | |||
885012206055 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 220 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206059 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 1 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206067 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 22 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 47 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206077 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012209048 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 4.7 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
885012109011 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 47 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|