IC manufacturers Silicon Laboratory Inc.

IC manufacturers (109)

Silicon Laboratory Inc. EFM32LG

EFM32™ Leopard Gecko Development Kit

Overview

TopologyOther Topology

Description

Silicon Labs' EFM32LG-DK3650 Development Kit provides a complete solution for testing advanced, energy efficient applications using the EFM32™ Leopard Gecko 32-bit microcontroller (MCU). From Simplicity Studio you get full access to the kit information and can program the kit with the demos and code examples available for the Leopard Gecko. The rich feature set makes the kit an excellent platform for evaluating the Leopard Gecko microcontroller, as well as a good starting point for application development.

Features

  • EFM32LG990F256 MCU with 256 kB flash and 32 kB SRAM
  • Built-in SEGGER J-Link + J-Trace
  • Advanced Energy Monitoring
  • Real-time, accurate energy and power profiling
  • 320x240 resistive touch color TFT display
  • 10/100 Mbit/s SPI based MAC/PHY
  • User interface -5 way joystick
  • 4 user buttons, 4-bit DIP switch and 16 user LEDs
  • Large EXP32 prototyping module
  • Supported by Simplicity Studio

More information

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Battery Type
Mount
Packaging
Pins
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
PackagingTape and Reel 
–
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
MountSMT 
–
–
Length2 mm
Rated Current1500 mA
–
Operating Temperature -55 °C up to +125 °C
Height0.9 mm
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
MountSMT 
PackagingTube 
Pins20 
Length25.4 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWA-BCMC Metal Battery Holder, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Battery Type2016,2020,2025,2032 
MountSMT 
PackagingTape and Reel 
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–Check availability