IC manufacturers Semtech

IC manufacturers (103)

Semtech SC21126 | Demoboard SC21126EVB

Overview

TopologyBuck Converter
Output 12 A
IC revision1

Features

Remark:-Only Bill of Materials is available.

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Samples
WE-MAPI SMT Power Inductor, 1 µH, 4.05 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.05 A
Saturation Current @ 30%6.3 A
DC Resistance49 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT