IC manufacturers Semtech

IC manufacturers (107)

Semtech GN25L98

NTS-QRC-PCB-412

Overview

TopologyOther Topology
IC revisionrev4

Description

NTS-QRC-PCB-412-Rev4

More information

Parts approved by Semtech

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 2.0, Type B
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 2.0 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.025 A
Poles
Length6.02 mm
Vaporphase processnot specified 
Operation Force600 g
PackagingTape and Reel 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability