IC manufacturers Richtek

IC manufacturers (108)

Richtek RT5758

9A, 6.5V, 1MHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-6.5 V
Switching frequency800-1200 kHz
Output 13.3 V / 9 A
IC revision1

Description

The RT5758 is a high-performance, synchronous step-down DC-DC converter that can deliver up to 9A output current from a 3V to 6.5V input supply. The device integrates low RDS(ON) power MOSFETs, accurate 0.6V reference and an integrated diode of bootstrap circuit to offer a very compact solution. The RT5758 adopts Advanced Constant On-Time (ACOTTM) control architecture that provides ultrafast transient response and further reduce the external-component count. In steady states, the ACOTTM operates in nearly constant switching frequency over line, load and output voltage ranges and makes the EMI filter design easier. The device offers Independent enable control input pin and power good indicator for easily sequence control. To control the inrush current during the startup, the device provides a programmable soft-start up by an external capacitor connected to the SS pin. Fully protection features are also integrated in the device including the cycle-by-cycle current limit control, UVP, input UVLO and OTP. The RT5758 is available in a thermally enhanced UQFN-13L 3x3 (FC) package.

Features

  • Dramatically Fast Transient Response
  • Steady 1MHz ±20% Switching Frequency
  • 1.5% Reference Voltage
  • Advanced COT Control Loop
  • Auto PWM/Pulse Skipping Mode for High Light-Load Efficiency
  • Optimized for Ceramic Output Capacitors
  • 3V to 6.5V Input Voltage Range
  • Integrated 12mΩ/8mΩ MOSFETs
  • Pre-Biased Start Up
  • Adjustable Soft-Start
  • Power Good Indicator
  • Enable Control
  • Over-Current and Over-Temperature Protections
  • Under-Voltage Protection with Hiccup Mode

Typical applications

  • WLAN ASIC Power / Storage (SSD and HDD) / General Purpose for POL LV Buck Converter
  • STB, Cable Modem, and xDSL Platform
  • TV
  • Mobile Phones and Handheld Devices

More information

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 31.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current31.9 A
Saturation Current @ 10%9 A
Saturation Current @ 30%20 A
DC Resistance1.35 mΩ
Self Resonant Frequency235 MHz
MaterialSuperflux 
Packaging Unit1000 
Check availability