IC manufacturers Renesas

IC manufacturers (105)

Renesas ISL80030 | Demoboard ISL80030DEMO1Z

ISL8003xDEMO1Z Demonstration Boards User Guide

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.8 V / 3 A

Description

The ISL8003xDEMO1Z boards are intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8003xDEMO1Z boards areused to demonstrate the performance of the ISL80030, ISL80031 low quiescent current mode converter.These devices are offered in an 8 Ld 2mmx2mm DFN package with 1mm maximum height. The complete converter occupies less than 64mm2 area.

Features

  • Small, compact design
  • VIN range of 2.7V to 5.5V
  • IOUT maximum is 3A
  • Switching frequency is 1MHz
  • Negative current protection
  • Internal soft-start and soft-stop
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 10.1 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current10.1 A
Saturation Current @ 30%11.5 A
DC Resistance12 mΩ
Self Resonant Frequency55 MHz
Operating Voltage80 V
MountSMT 
Check availability