IC manufacturers Qorvo

IC manufacturers (99)

Qorvo ACT88325 | Demoboard ACT88325EVK1-101 User’s Guide

Advanced PMU with 3 Bucks, 2 LDOs and Load Bypass Switch

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1.12-2.25 kHz
Output 13.3 V / 4 A
Output 21.8 V / 2 A
Output 30.9 V / 3 A
IC revision1.0

Description

This document describes the characteristic and operation of the Active Semi ACT88325EVK1-101 evaluation kit (EVK).It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT88325VA101ActivePMU power management IC. Other ACT88325VAxxx options can beevaluated on this EVK by replacing the IC and any other necessary components.The EVK can be used as a standalone board if desired. However, to access the internal registers and to take full advantage of the IC’s capability, the user must connect the EVK kit to a PC with Active Semi’s USB-TO-I2C interface dongle and use the GUI software. The EVK provides full access to the each converter’s input and output voltage, as well as all the digital control signals. This gives the user the flexibility to configure the EVK to match their real world system.Note that the ACT88325EVK1-101 is specifically configured for the ACT88325VA101. This CMI option is configured to power the Silicon Motion 2263 and SM2263XT processors with a 3.3V input.

Features

  • Wide input voltage range
    • Vin = 2.7V to 5.5V
  • Complete integrated power solution
    • One 4A DC/DC Step-Down with BypassMode
    • Two 3A DC/DC Step-Down Regulators
    • Two 300mA LDOs
    • High Power Load Switch Gate Driver withSlew Rate Control Space Savings
    • Fully integrated
    • High Fsw = 2.25MHz or 1.125MHz
    • Integrated sequencing
  • Easy system level design
    • Configurable sequencing
    • Seamless sequencing with external supplies
    • Programmable Reset and Power GoodGPIO’s
  • Buck 1 Bypass Mode for 3.3V system levelcompliance
  • Highly configurable
    • μP interface for status reporting and controllability
    • Flexible Sequencing Options
    • I2C Interface – 1MHz
    • Multiple Sleep Modes
    • See ACT88326 for Pushbutton Startup

Typical applications

  • Microcontroller Applications / FPGA
  • Solid-State Drives
  • Personal Navigation Devices

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountPins (Value)
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
691214110002SPEC
6 files WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular Rising Cage Clamp PCB Yes 24 to 16 (AWG) 0.2 to 1 (mm²) THT 2 Horizontal 10 Box
74438323010SPEC
9 files WE-MAPI SMT Power Inductor 1 3.55 5.3 63 80 80 SMT 2 1 2.5
74438356010SPEC
9 files WE-MAPI SMT Power Inductor 1 10.1 11.5 12 55 80 SMT 2 2 7.2
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 2 Single Pin Header Straight 3 Bag
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 3 Single Pin Header Straight 3 Bag
61300411121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 4 Single Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountPins (Value)
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples