IC manufacturers Qorvo

IC manufacturers (107)

Qorvo ACT81460VM904 | Demoboard ACT81460EVK1-904

Low Power PMIC With Integrated Linear Charger

Overview

TopologyBuck Converter
Input voltage4-5.8 V
Switching frequency1500-3300 kHz
Output 11.8 V / 0.4 A
IC revision0.2

Description

This document describes the characteristic and operation of the Active Semi ACT81460EVK1-904 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT81460VM904 ActivePMU power management IC. Other ACT81460VMxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.

Features

  • Wide Input Voltage Range
    • 4V to 5.5V Input with 20V Protection
    • 2.7V to 4.5V Battery Range
  • Complete Integrated Power Solution
    • Two 0.4A DC/DC Step-Down (Buck) Regulators
    • One 0.4A Buck-Boost Regulator
    • Three 100mA LDOs
    • Three 100mA Load Switches
    • One High Voltage Boost – 20V
    • 38mA Constant Current Sink LED Drive
    • 0.8A Linear Charger
  • Optimized Power for Portable Applications
    • Active Power-Path Linear Charger (APLC)
    • Multiple Sleep Modes
    • Active-COT for Very Low Quiescent Current
    • 6μA Quiescent Current with 6 regulators and 3 load switches running
  • Space Savings
    • Fully Integrated
    • Maximum Fsw = 3MHz for small size
    • Integrated Sequencing
  • Easy System Level Design
    • Configurable Sequencing
    • Seamless Sequencing with External Supplies
    • Programmable Reset and Power Good GPIOs
  • Easy System Interface and Monitoring
    • Four General Purpose I/O (4 X GPIOs)
    • I2C Serial Interface
    • Reset and Power Sequencing Control
    • Interrupt Controller and fault monitoring
    • Two configurable low power modes – SLEEP & DPSLP mode.
    • Watchdog Supervision
    • Hard/Soft Reset Functions
    • Multi-function Push button (PB) interface.
  • Highly Configurable
    • uP interface for status and report and controllability
    • Flexible Sequencing and Fault Thresholds
    • Programmable GPIO Functions
    • GPIO/LED Current Sinks
    • Push Button Functionality (PB)
    • Contact Active Semi for PWREN Mode Startup

Typical applications

  • Consumer or medical wearables
  • Cameras & DVRs
  • Battery operated personal devices
  • IOT Modules

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT1(A)
ISAT2(A)
RDC max.(mΩ)
fres(MHz)
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Color
Gender
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Length2.44 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderJumper 
PackagingBag 
Check availability
SPECWR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
Rated Current10 A
MountTHT 
Length7 mm
Working Voltage130 V (AC)
Operating Temperature -30 °C up to +120 °C
PackagingBox 
Check availability
SPECWE-PMCI Power Molded Chip Inductor, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Inductance1 µH
Rated Current6.2 A
Saturation Current 13.25 A
Saturation Current 26.95 A
DC Resistance35 mΩ
Self Resonant Frequency60 MHz
MountSMT 
Length3.2 mm
Operating Temperature -40 °C up to +125 °C
Height1.2 mm
Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
MountTHT 
Length5.08 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
MountTHT 
Length7.62 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
MountTHT 
Length10.16 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
PackagingBag 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWS-TASV J-Bend SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height2.5 mm
Operation Force360 g
Electrical Life200000 Cycles
Actuator ColorSalmon 
WashableYes 
Vaporphase processnot specified 
Check availability