Topology | Buck Converter |
Input voltage | 4-40 V |
Output 1 | 24 V / 4 A |
IC revision | 1.1 |
Qorvo's ACT4751M is an automotive grade, programmable voltage regulator with bias supply rails for microcontrollers or USB PD controllers. It supports a wide input voltage range from 4.5 to 40 V and uses a synchronous step-down (buck) DC-to-DC architecture. It integrates both the high side and low side MOSFETS. These 50 mOhm on-resistance transistors enable high efficiency to reduce power losses.The product's main buck converter can be dynamically programed to an output voltage between 3 and 24 V in 12.5 mV steps via the I2C interface or analog feedback. It also can dynamically program output current between 0 and 4 A in 256 steps via the I2C interface in a constant-current (CC) operation mode. The main buck operates in a proprietary current mode control that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz with features of 100% duty, out-of-AM radio frequency and spread-spectrum operation.ACT4751M is a perfect solution for USB Fast Charger applications based on the Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) applications. The product integrates a 5 V / 350 mA mini-buck converter and a 20 mA AUX LDO of 0.9 V to 4.0 V to simplify application system designs. These rails can power up a controller and the 1.5 W VCONN line in active USB-C cables.ACT4751M provides an I2C port supporting fast-mode plus (Fm+, 1 MHz) with configurable address and also provides a full set of protections including UVLO, over-voltage input voltage lockout, OVP, UVP (Hiccup/Latch-off), OCP and TSD.ACT4751M is available in an AEC-Q100 grade, step-cut, side-wall-plating, 32-pin 5mm x 5mm QFN package with a power optimized footprint and exposed pad for improved thermal performance.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002S | SPEC | – | 6 files | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 7 | – | – | – | – | – | – | – | THT | – | -30 °C up to +120 °C | – | – | 3.5 | – | 2 | – | – | – | Horizontal | 10 | Box | – | ||
74439358047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | 8080 | -40 °C up to +125 °C | – | – | – | – | 8.8 | 8.3 | – | 4.7 | 13.35 | 16.65 | 8.65 | 22 | SMT | – | -40 °C up to +125 °C | – | – | – | – | 2 | – | 8 | – | – | 9.5 | – | – | |||
860010674014 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | 100 µF | ±20% | 50 | – | – | – | 10 | – | – | 11.5 | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 286 | 50 | 3.5 | 8 | – | – | – | – | – | – | Ammopack | – | |||
885012006051 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 10 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885012206080 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 330 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885012106010 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 1 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885012207103 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | |||
885012107010 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 10 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | |||
60910213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 2.54 | – | 2 | – | – | Jumper | – | 3 | Bag | Black | ||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | 4 | Single | – | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691214110002S | SPEC | – | |
74439358047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
860010674014 | SPEC | ||
885012006051 | SPEC | ||
885012206071 | SPEC | ||
885012206080 | SPEC | ||
885012106010 | SPEC | ||
885012207103 | SPEC | ||
885012107010 | SPEC | ||
60910213421 | SPEC | – | |
61300111121 | SPEC | – | |
61300211121 | SPEC | – | |
61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|