Topology | Flyback Converter |
Input voltage | 90 V |
Output 1 | 20 V / 3 A |
IC revision | 4 |
The NCP1342PD65WGEVB showcases the NCP1342 Quasi-Resonant Flyback Controller in a USB Power Delivery (PD) application. The evaluation board delivers 60 W of power using a compact RM8 transformer. The NCP1342 is suitable for designing high-performance off-line power converters and USB PD adapters, and features Rapid Frequency Foldback (RFF) for improved efficiency over the load range. An integrated active X2 capacitor discharge feature eliminates discharge resistors which enables no-load power consumption below 40 mW.
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | fres (MHz) | Version | Interface Type | Gender | Pins | IR (mA) | Working Voltage (V (DC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744732100 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 4 | 27 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | 0.033 | – | 4 | 10 | – | – | – | 9.5 | 9.5 | 8 | THT | – | – | – | – | – | – | – | – | |||
742792040 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | SMT | – | – | – | 2000 | – | – | 600 | 700 | 150 MHz | 2000 | 0.15 | High Current | 1.5 | – | – | – | – | 2 | 1.2 | 0.9 | SMT | – | – | – | – | – | – | – | – | |||
742792096 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | SMT | – | – | – | 1000 | – | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | 0.8 | – | – | – | – | 2 | 1.2 | 0.9 | SMT | – | – | – | – | – | – | – | – | |||
744823210 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | THT | – | – | 4 | 2000 | – | – | – | – | – | – | 0.125 | – | 2 | 10000 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | – | – | – | – | – | – | – | 40042670 | |||
820573011 | SPEC | 6 files | WE-VD Disk Varistor | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9 | 4.1 | 12.5 | THT | 300 | 385 | 470 | 1200 | 35 | 0.25 | 230 VAC | Yes | |||
632723300011 | SPEC | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | Type C | Receptacle | 24 | – | 20 | Tape and Reel | – | – | – | – | – | Horizontal | 5 | – | – | – | – | – | – | – | THR | – | – | – | – | – | – | USB 3.1 | – | ||
750343808 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744732100 | SPEC | ||
742792040 | SPEC | ||
742792096 | SPEC | ||
744823210 | SPEC | ||
820573011 | SPEC | ||
632723300011 | SPEC | – | |
750343808 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | fres (MHz) | Version | Interface Type | Gender | Pins | IR (mA) | Working Voltage (V (DC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|