Topology | SEPIC Buck-Boost Topology |
Input voltage | 5-24 V |
Output 1 | 20 V / 3 A |
IC revision | 2 |
The NCP81239 USB Power Delivery (PD) Controller is a synchronous buck boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in notebook, tablet, and desktop systems, as well as many other consumer devices using USB PD standard and C−Type cables. The NCP81239 is fully compliant to the USB Power Delivery Specification when used in conjunction with a USB PD or C−Type Interface Controller. NCP81239 is designed for applications requiring dynamically controlled slew rate limited output voltage that require either voltage higher or lower than the input voltage. The NCP81239 drives 4 NMOSFET switches, allowing it to buck or boost and support the consumer and provider role swap function specified in the USB Power Delivery Specification which is suitable for all USB PD applications. The USB PD Buck Boost Controller operates with a supply and load range of 4.5 V to 28 V.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Mount | IR (mA) | Working Voltage (V (DC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Pins | Rows | G (mm) | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005055 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012205041 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 330 pF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012205061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012205062 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012205010 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 4.7 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012205067 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012205037 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012105006 | SPEC | 5 files | WCAP-CSGP MLCCs 6.3 V(DC) | 1 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | – | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
885012105008 | SPEC | 5 files | WCAP-CSGP MLCCs 6.3 V(DC) | 4.7 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | 7" Tape & Reel | |||
742792410 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 1806 | -55 °C up to +125 °C | – | – | – | – | 4.5 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | SMT | 6000 | – | 60 | 120 | 1000 MHz | 6000 | 0.01 | High Current | 5000 | 122 | 1.6 | – | – | – | – | – | |||
74279223560 | SPEC | 8 files | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | 1612 | -55 °C up to +125 °C | – | – | – | – | 4.06 | 3.05 | 0.89 | – | – | – | – | – | – | – | – | – | SMT | 10000 | – | 56 | 90 | 1000 MHz | 10000 | 0.004 | High Current | 10000 | 90 | 2.28 | – | – | – | – | – | |||
744325420 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 1050 | -40 °C up to +150 °C | – | – | – | – | 10.5 | 10.2 | – | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | – | – | SMT | – | – | – | – | – | – | 0.00787 | – | – | – | 4.7 | 2 | – | – | – | – | |||
632723300011 | SPEC | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | USB 3.1 | Type C | THR | – | 20 | – | – | – | – | – | Horizontal | 5000 | – | – | 24 | – | 1.9 | Receptacle | Tape and Reel | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | – | Straight | 3000 | – | – | 2 | Single | – | Pin Header | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | – | Straight | 3000 | – | – | 3 | Single | – | Pin Header | Bag | ||
61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | – | Straight | 3000 | – | – | 4 | Single | – | Pin Header | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Mount | IR (mA) | Working Voltage (V (DC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Pins | Rows | G (mm) | Gender | Packaging | Samples |
---|