IC manufacturers Onsemi

IC manufacturers (104)

Onsemi NCL30030 | Demoboard NCL30030GEVB

150 W High Performance LED Driver Evaluation Board User's Manual

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 1210 V / 0.71 A
IC revision1

Description

The NCL30030GEVB evaluation board is designed to quickly assess the NCL30030, a PWM controller integrating the power factor correction (PFC) and quasi−resonant flyback controllers necessary to implement a compact, high performance and highly efficient LED driver for low ripple LED lighting applications.

Features

  • Wide Mains including Support for 277 V ac USCommercial Line Voltage
  • Low THD across Line and Load
  • High Power Factor across Wide Line and Load
  • Remote On/Off (Mains Isolated)
  • Integrated Auto−recovery Fault Protection (can belatched by Choice of Options)♦ On Board Over Temperature Shutdown viaNCL30030 Fault Input Pin♦ LED Module Over Temperature Foldback Input (aremote PTC on LED Array)♦ Over Voltage
  • CC/CV Modes
  • Can be Configured for several Dimming Modes♦ 1 − 10 V dc♦ 0 – 5 V dc Analog♦ 0 – 5 V PWM♦ Bi−level

Products

Order Code Data­sheet Downloads Status Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples
691101710003SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular 3 Wire Protector PCB Yes Horizontal 26 to 14 (AWG) 0.5 to 2.5 (mm²)
750314657SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
750314934SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
691101710003SPEC
750314657SPEC
750314934SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire Section Samples