IC manufacturers Onsemi

IC manufacturers (108)

Onsemi FL7760 | Demoboard LIGHTING-1-GEVK

Overview

TopologyOther Topology

Description

The Connected Lighting Platform is a modular development kit for prototyping cost-effective, industrial LED lighting solutions. The platform is extremely energy efficient and features wireless control (on/off, dimming, etc.) and two independently controlled LED channels that provide a maximum brightness of 7000 lumens

Features

  • An LED module, supporting 2 strings (warm white and cool white) of 16 LEDs
  • A Bluetooth(R) Low Energy connectivity board featuring RSL10 SIP
  • An AC/DC power board (Vin AC: 90 - 270V, Vout DC: 55V, Pout electrical: 70W, Power Factor > 0.99 at full load)
  • An LED driver board featuring FL7760 (Dimming down to 0.6%, Telemetry data, 12-bit PWM)

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Emitting Color
CRI typ.
ΦV typ.(lm)
VF typ.(V)
Chip Technology
50% typ.(°)
Size
Pins
Gender
Mount
Type
Pitch(mm)
IR(A)
IR[cULus](A)
Working Voltage(V (AC))
Working Voltage [UL](V (AC))
Working Voltage [cULus](V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SWTC SMT White Top view Ceramic LED, Cool White, 70
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorCool White 
Color Rendering Index [typ.]70 
Luminous Flux [typ.]135 lm
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Size3535 
MountSMT 
Check availability
SPECWR-LECO Series 401 - WTB Accessories for BTB Connection, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
GenderWire to Board Accessories 
MountBtB 
TypeStraight 
Pitch4 mm
Rated Current [UL]9 A
Rated Current [cULus]9 A
Working Voltage320 V (AC)
Working Voltage320 V (AC)
Working Voltage320 V (AC)
Check availability

A Bright Future for Connected Lighting

Connected Lighting Platform for LED Control