Topology | Other Topology |
IC revision | C1 |
The i.MX RT1170 is a new high-end processor of i.MX RT family, which features NXP’s advanced implementation of a high performance Arm Cortex®-M7 core operating at speeds up to 1 GHz and a power efficient Cortex®-M4 core up to 400 MHz. The i.MX RT1170 processor has 2 MB on-chip RAM in total, including a 768 KB RAM which can be flexibly configured as TCM (512 KB RAM shared with M7 TCM and 256 KB RAM shared with M4 TCM) or general-purpose on-chip RAM. The i.MX RT1170 integrates advanced power management module with DCDC and LDO regulators that reduce complexity of external power supply and simplifies power sequencing. The i.MX RT1170 also provides various memory interfaces, including SDRAM, RAW NAND FLASH, NOR FLASH, SD/eMMC, Quad/Octal SPI, Hyper RAM/Flash, and a wide range of other interfaces for connecting peripherals, such as WLAN, Bluetooth™, GPS, displays, and camera sensors. The i.MX RT1170 also has rich audio and video features, including MIPI CSI/DSI, LCD display, graphic accelerator, camera interface, SPDIF, and I2S audio interface.
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins | Rows | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68714014022 | SPEC | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 0.5 | 50 | 20 | max. | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | 26.4 | – | – | – | – | Black | – | – | – | – | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 40 | – | – | 0.5 | Tape and Reel | ||
416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 1.27 | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 4 | – | – | – | Tape and Reel | ||
416131160810 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 1.27 | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | – | – | 10 | 13.87 | Yes | – | 500 | 1000 | White | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 10 | – | – | – | Tape and Reel | ||
61301211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | 250 | 20 | max. | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 30.48 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 12 | Single | Pin Header | 3 | Bag | ||
742792641 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 0603 | – | – | – | 0.8 | 0.3 | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | 1.5 | – | |||
74404041047 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | 4012 | – | – | – | 4 | – | 4.7 | 1.3 | 91 | 60 | – | 4 | – | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | 1.55 | – | |||
74404041100 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | 4012 | – | – | – | 4 | – | 10 | 1 | 168 | 38 | – | 4 | – | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | – | – | – | 1.32 | – | |||
7499211121A | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | 16 | – | 350 | – | – | – | – | 21.25 | – | 13.5 | – | – | – | – | – | – | – | – | PoE | 100BASE-TX | PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | – | – | – | – | |||
7499111446 | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | 16 | – | 350 | – | – | – | – | 21.25 | – | 13.5 | – | – | – | – | – | – | – | – | – | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THT | Yes | – | – | – | – | – | |||
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 22 pF | ±5% | 50 | 0402 | 840 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
430152050826 | SPEC | – | 5 files | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | 12 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | not specified | 5 | 260 | 200000 | White | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 0.05 | Tape and Reel |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | ISAT (A) | RDC (mΩ) | fres (MHz) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins | Rows | Gender | IR (A) | Packaging | Samples |
---|