IC manufacturers NXP

IC manufacturers (108)

NXP FXLS9 and FXPS7 | Demoboard SEN-GEN6-SKT

SEN-GEN6-SKT: Socket Evaluation Board for FXLS9 and FXPS7 Sensors Families

Overview

TopologySensors

Description

The FXLS9xxxx is a dual channel DSI3, PSI5, SPI, and I2C compatible lateral (X-axis or Y-axis) or vertical (Z-axis) inertial sensor.

Features

  • Independent X-axis, Y-axis, or Z-axis ranges for each channel
  • Medium g ranges from ± 15.5 g to ± 150 g nominal full-scale range
  • High g ranges from ± 50 g to ± 500 g nominal full-scale range
  • –40 °C to 125 °C operating temperature range
  • DSI3 compatible
  • Discovery mode for physical location identification
  • High side bus switch output driver
  • Command and response mode support for device configuration
  • Periodic data collection mode support for sensor data transfers.
  • Background diagnostic mode support during periodic data collection mode
  • PSI5 Version 2.1 compatible
  • Compatible modes:
  • P10P-500/3L – P10P-500/4H
  • A10P-228/1L – P10CRC-xxx/xx
  • P16CRC-xxx/xx
  • and many others
  • Programmable time slots with 1 µs resolution
  • Selectable baud rate: 125 kBd or 189 kBd
  • 10- and 16-bit data options
  • Selectable error detection: even parity, or 3-bit CRC
  • Optional daisy chain with external low side switch
  • Two-wire programming mode
  • 32-bit SPI compatible serial interface
  • 3.3 V or 5 V single supply operation
  • Register read and write commands
  • Sensor data transmission commands
  • 12-bit data, left justified in a 16-bit data field
  • Command echo with 3-bit source identification
  • 2-bit basic status and 2-bit detailed status fields
  • 8-bit CRC

Typical applications

  • Airbag,Collision/Crash detection, Active suspension vibration monitoring.
  • Machine condition monitoring

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlue 
GenderJumper 
Check availability
SPECWR-PHD Jumper, 1, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorRed 
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability