Topology | Other Topology |
IC revision | 3 |
The EV37F82A is intended to act as a reference design for the MCP1012, implementing a complete design with secondary microcontroller. The MCP1012 15W Reference Design demonstrates the ability of the MCP1012 (located on the primary side) to start up a 15W AC-DC Flyback Converter and then have it commanded by a microcontroller (located on the secondary side).The MCP1012 15W Reference Design provides a hardware and software platform to evaluate a novel method of isolated secondary side control. Two key components enable the startup and secondary side regulation of an isolated power supply, the Microchip MCP1012 and the Microchip patented integrated magnetic winding transformer built by Wurth Electronic.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT (A) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691415520003 | SPEC | – | 6 files | WR-TBL Series 4155 - 5.08 mm Screwless 45° Entry | 3 | Screwless | PCB | No | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | – | – | – | – | -30 °C up to +120 °C | 5.08 | Box | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 45° | 10 | – | – | – | – | 15.24 | – | – | THT | ||
744821240 | SPEC | 9 files | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | 140 | – | 1.5 | 4 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | |||
742792624 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 0.3 | – | – | SMT | – | – | – | – | – | 180 | 250 | 400 MHz | 1500 | 90 | High Current | 1 | – | – | – | – | 1.6 | 0.8 | 0.8 | SMT | |||
890334025017CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | Carton | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 6 | 12 | Boxed THT | |||
7447779115 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7345 | -40 °C up to +125 °C | – | – | – | – | 2.8 | 2.2 | Robust | – | – | – | – | – | – | – | – | – | 81 | – | 1.6 | 0.015 | – | – | – | 7.3 | 7.3 | 4.5 | – | |||
860241378003 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | 22 µF | – | – | – | – | -25 °C up to +105 °C | 5 | Ammopack | ±20% | – | – | – | 20 | – | – | – | – | – | 10000 | 557 | 452 | 13 | – | – | – | – | – | – | – | – | – | 400 | – | – | 20 | – | – | – | |||
865080257014 | SPEC | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | 1000 µF | – | – | – | 0.1 MΩ | -55 °C up to +105 °C | – | 15" Tape & Reel | ±20% | 10.0 x 10.5 | -55 °C up to +105 °C | – | 19 | – | – | – | – | SMT | 2000 | 740 | 100 | 10 | 150 | – | – | – | – | – | – | – | – | 10 | – | – | 10.5 | 10.3 | – | V-Chip SMT | |||
885012006042 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | 470 pF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012206089 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 10 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012007063 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | 10 µF | – | – | – | 0.01 GΩ | – | – | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 1.6 | – | |||
885012109014 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | 22 µF | – | – | – | 0.005 GΩ | – | – | 7" Tape & Reel | ±20% | 1210 | -55 °C up to +85 °C | – | 5 | X5R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 2.5 | 2.5 | – | |||
885012006079 | SPEC | 6 files | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | 100 pF | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | 0.8 | 0.8 | – | |||
885012206111 | SPEC | 6 files | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | 3.3 nF | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | 0.8 | 0.8 | – | |||
750318659 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 27.05 | 32.25 | 22.86 | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT (A) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|