Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 250-780 kHz |
Output 1 | 5.3 V / 100 A |
IC revision | 1 |
The MxL7213 dual step-down power module integrates thecontrol, drivers, bootstrap diodes, inductors and MOSFETs ina single package for point-of-load supplies. Operating froman input voltage range of 4.5V to 18V, the MxL7213 supportstwo outputs each with an output voltage range of 0.6V to5.3V, set by a single external resistor. Just a few input andoutput capacitors are required. It supplies either two 13Aoutputs, a single 26A or up to100A when paralleled withadditional MxL7213 modules. Attention to thermal design,component selection and internal construction results inhigher efficiency and extended operating range than deviceswith the same industry standard pinout.Supply rail sequencing is supported as well as frequencysynchronization, multiphase operation and output voltagetracking. Device temperature monitoring is accomplished withan onboard temperature diode. The peak current modearchitecture provides very fast transient responses to line andload changes and doesn’t sacrifice stability.A host of protection features, including over-current, overtemperature, short-circuit and UVLO, help achieve safeoperation under abnormal operating conditions. Available inspace saving and thermally enhanced 15mm x 15mmpackaging, the 4.41mm height LGA package and the 5.01mmheight BGA package have RoHS compliant terminal finish.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012207053 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 4.7 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
885012109014 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
885012109004 | SPEC | 8 files | WCAP-CSGP MLCCs 6.3 V(DC) | 100 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 10 | 0.001 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 2.54 | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300621121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | 6 | Dual | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206071 | SPEC | ||
885012206052 | SPEC | ||
885012207053 | SPEC | ||
885012109014 | SPEC | ||
885012109004 | SPEC | ||
61300111121 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
61300621121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|