Topology | Buck Converter |
Input voltage | 4.5-36 V |
Switching frequency | 1500 kHz |
Output 1 | 30 V / 5 A |
IC revision | 0A |
5A, 36V, 1.5MHZ NON-SYNCHRONOUS STEP-DOWN CONVERTERPreliminary InformationOctober 201610/25/2016The IS32PM3415 is frequency adjustable, 5A, currentmode step-down converter with an integrated highside switch. The IS32PM3415 operates with the wide input voltage from 4.5V to 36V and provides anadjustable output voltage from 0.808V to 30V. TheIS32PM3415 features a PWM mode operation with upto 1.5MHz adjustable switching frequency. TheIS32PM3415 also provides a highly efficient solutionwith current mode control for fast loop response andeasy compensation. The IS32PM3415 automaticallyenters PSM mode at light load.Cycle-by-cycle current limiting and thermal shutdownare provided for fault condition protections. An internal2ms soft-start design reduces input start-up currentand prevents the output voltage and inductor currentfrom overshooting during power-up.The IS32PM3415 is available in E-SOP-8L withthermally enhanced package.
4.5V to 36V Input Voltage Range
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443251000 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 10 | 9.5 | 4 | 8.5 | 16.3 | 21 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443251000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|