IC manufacturers Eta Solutions Co. Ltd.

IC manufacturers (108)

Eta Solutions Co. Ltd. ETA8076

High Frequency Quasi-Resonant PWM Controller for High Power Density Fly-Back Converters

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency130-150 kHz

Description

ETA8076 is a high performance peak current mode PWM controller which meets the requirements for Off-Line low cost SMPS for 10W-65W power range. ETA8076 employs Quasi-Resonant and frequency fold-back technique to reduce EMI and improve average efficiency and meets the latest Level VI efficiency standard with enough margins and less than 75mW standby power.ETA8076 is a multi-mode DCM/QR controller. It has burst mode, PFM/PWM mode and constant current (CC) mode. ETA8076 is suit for small size fly-back converter applications by the aid of 130 KHz maximum operating frequency and QR control method. At no load and light load condition, it operates in Burst Mode to minimize switching loss. Its burst mode operation enables low standby power with small output voltage ripple. And it achieves very low standby power, good dynamic response and accurate voltage regulation with an opto-coupler and the secondary side control circuit.ETA8076 is professional for low cost flyback converter applications with wide output voltage range, such as PD or QC adaptor system because of its 7-77V widely VCC operation voltage range and auto loop gain compensation.ETA8076 integrates comprehensive protection. In case of over temperature, line over/under voltage, output over/under voltage, winding short, current sense resistor short/open and output short conditions, it would enter into auto restart operation. Cycle-by-Cycle current limiting ensures safe operation even during fault mode and recovering.ETA8076 is in a tiny SOT23-6 package.

Features

  • DCM Quasi-Resonant Operation
  • 7-77V VCC Wide Operation Voltage Range
  • 130kHz Maximum Switching Frequency
  • Constant Voltage (CV) and Constant Current (CC) Operation
  • Adaptive Loop Gain Compensation
  • Less Than 75mW Standby Power Consumption
  • Built-in Adjustable Line Compensation
  • Built-in Adjustable Slope Compensation
  • Current Sense Resistor Short Protection
  • Transformer Winding Short Protection
  • Integrate Comprehensive Protection
  • Built-in Soft-Start and Fast-Start Circuit
  • Comply with DOE VI and CEC V5 AverageEfficiency Standards
  • Tiny SOT23-6 Package

Typical applications

  • High Power Density Adaptor, Quick-Charge Adapter, USB PD Adaptors, Conventional Adapter

More information

Parts approved by Eta Solutions Co. Ltd.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Z(mΩ)
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (AC))
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise280 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
Rated Voltage275 V (AC)
Length15 mm
Width10 mm
Height16 mm
MountBoxed THT 
Check availability
SPECWR-USB Standard Connectors, USB 3.0, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Insulation Resistance100 MΩ
PackagingTray 
Operating Temperature -20 °C up to +85 °C
Interface TypeType A 
TypeVertical 
GenderReceptacle 
Pins
PCB Thickness1.6 mm
Working Voltage30 V (AC)
Rated Current1.8 A
MountTHT 
Check availability
SPECWR-USB Type C Connectors, USB 3.1, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Operating Temperature -40 °C up to +105 °C
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1 mm
Working Voltage48 V (AC)
Rated Current5 A
MountTHR 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeXS 
Operating Temperature -40 °C up to +125 °C
Pins
Rated Current0.5 A
Inductance20 mH
DC Resistance1000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height17.5 mm
MountTHT 
VDE Approval40042670 
Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Size10 mm 
Operating Temperature -40 °C up to +105 °C
Diameter12.5 mm
Length12.5 mm
Width4.6 mm
Height16 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption70 J
Power Dissipation0.4 W
VDE ApprovalYes 
Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 22 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
Dissipation Factor15 %
Endurance 2000
Ripple Current162 mA
Leakage Current264 µA
Diameter10 mm
Rated Voltage400 V (AC)
Length25 mm
Check availability
SPECWCAP-ATET Aluminum Electrolytic Capacitors, –, 2.2 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
Dissipation Factor7 %
Endurance 1000
Ripple Current31 mA
Leakage Current3 µA
Diameter6.3 mm
Rated Voltage100 V (AC)
Length11 mm
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, 470 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Insulation Resistance0.212766 MΩ
Packaging15" Tape & Reel 
Capacitance±20% 
Size8.0 x 10.5 
Dissipation Factor16 %
Operating Temperature -55 °C up to +105 °C
Endurance 2000
Ripple Current590 mA
Leakage Current75.2 µA
Diameter8 mm
Impedance220 mΩ
Rated Voltage16 V (AC)
Length10.5 mm
Width8.3 mm
MountV-Chip SMT 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 10 pF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Rated Voltage25 V (AC)
Length1.6 mm
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 pF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Rated Voltage25 V (AC)
Length1.6 mm
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Rated Voltage25 V (AC)
Length1.6 mm
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Insulation Resistance5 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Rated Voltage25 V (AC)
Length1.6 mm
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Insulation Resistance0.5 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Rated Voltage25 V (AC)
Length1.6 mm
Width0.8 mm
Height0.8 mm
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 1 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Q-Factor [1]1000 
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Rated Voltage200 V (AC)
Length2 mm
Width1.25 mm
Height1.25 mm
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 1 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Rated Voltage1000 V (AC)
Length3.2 mm
Width1.6 mm
Height1.25 mm
Check availability