IC manufacturers EPC

IC manufacturers (103)

EPC EPC9121 | Demoboard EPC9121

10 W Multi-Mode Wireless Power System

Overview

TopologyWireless Power Transfer
Input voltage4-36 V
IC revision1.0

Description

The EPC9121 is provided with two receive device units: The first is tuned to and compatible with the AirFuel Category 3 specification and the second is an inductive mode unit compatible with the 5 W Qi receiver standard. Each of the device units includes a high frequency schottky diode based full bridge rectifier and output filter to deliver a filtered unregulated DC voltage. The device board comes equipped with two LED’s, one green to indicate the power is being received with an output voltage equal or greater than 4 V and a second red LED that indicates an overvoltage condition where the output voltage exceeds 36 V.

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
Working Voltage(V (AC))
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q(%)
P(W)
Samples
WL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Size0603 
WL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Size0603 
WE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -20 °C up to +105 °C
Length37 mm
Width37 mm
Height1.8 mm
Pins
MountTHT 
ComplianceQi - Airfuel Alliance 
Size37 x 37 x 1.8 mm 
Inductance7.5 µH
Rated Current3 A
DC Resistance180 mΩ
Self Resonant Frequency22 MHz
Q-Factor45 %
Power Capability [1]50 W
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Size0603 
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Size1206 
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
Rated Current3 A