Topology | Other Topology |
Switching frequency | 6102-7458 kHz |
IC revision | 1.0 |
The EPC9120 wireless power demonstration system is a high efficiency, AirFuel™ Alliance compatible, wireless power transfer demonstration kit capable of delivering up to 33 W into a transmit coil while operating at 6.78 MHzThe popularity of highly resonant wireless power transfer is increasing rapidly, particularly for applications targeting portable device charging. The end applications are varied and evolving quickly from cell phone charging, to handheld tablets, and laptop computers. The EPC9120 kit, capable of delivery up to 33 W supports all of these applications.
The EPC9120 wireless power system is comprised of the four boards (shown in figure 1), namely:
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (nH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | RDC max. (mΩ) | fres (GHz) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60900213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2.54 | – | – | 250 | – | 20 | max. | 2.44 | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | ||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | – | 250 | – | 20 | max. | 2.54 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | – | 250 | – | 20 | max. | 5.08 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
645002114822 | SPEC | – | 6 files | WR-WTB 3.96 mm Male Vertical Locking Header | 3.96 | THT | 7 | 250 | PCB | 20 | max. | 7.92 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | 2 | – | – | Male | Vertical | 7 | Bag | White | ||
744912182 | SPEC | 9 files | WE-CAIR Air Coil | – | SMT | – | – | – | – | – | 4.83 | – | – | – | 4248 | -40 °C up to +125 °C | – | – | – | – | 3.81 | – | 82 | ±5% | 150 MHz | 100 | 150 MHz | 9.4 | 1.3 | – | – | 4.2 | – | – | 2.5 | – | – | |||
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 1 | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | |||
885012205037 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | |||
885012205052 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1 | 22 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | – | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1.6 | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | |||
885012207103 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 2 | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
60900213421 | SPEC | – | |
61300111121 | SPEC | – | |
61300211121 | SPEC | – | |
645002114822 | SPEC | – | |
744912182 | SPEC | ||
885012005057 | SPEC | ||
885012205037 | SPEC | ||
885012205052 | SPEC | ||
885012206076 | SPEC | ||
885012207103 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (nH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | RDC max. (mΩ) | fres (GHz) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|