Topology | SEPIC Buck-Boost Topology |
Switching frequency | 6102-7458 kHz |
IC revision | 3.2 |
The EPC9114 is a complete demonstration kit for a Class 2, ZVS Class-D wireless power system capable of delivering up to 10 W output power and operating at 6.78 MHz.
The EPC9114 wireless power system comprises three boards:
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (A) | fres (GHz) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | Contact Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Qty. | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | ||
![]() | 885012205052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | ||
![]() | 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | ||
![]() | 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | ||
![]() | 744912182 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CAIR Air Coil | – | – | – | 4248 | -40 °C up to +125 °C | – | – | – | – | 4.83 | 3.81 | 4.2 | – | – | 82 | ±5% | 150 MHz | 100 | 150 MHz | 9.4 | 2.5 | 1.3 | – | – | – | – | – | – | – | – | 1000 | ||
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 2.54 | – | – | – | Bag | – | – | – | – | – | – | 3 | – | 1 | 2.54 | Single | Pin Header | Straight | Gold | 250 | 20 | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | 3 | – | 2 | 2.54 | Single | Pin Header | Straight | Gold | 250 | 20 | – | |
![]() | 645002114822 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 3.96 mm Male Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.92 | – | – | – | Bag | – | – | – | – | – | – | 7 | – | 2 | 3.96 | – | Male | Vertical | Tin | 250 | 20 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012005057 | SPEC | |
![]() | 885012205052 | SPEC | |
![]() | 885012205037 | SPEC | |
![]() | 885012206076 | SPEC | |
![]() | 885012207103 | SPEC | |
![]() | 744912182 | SPEC | |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 645002114822 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (mΩ) | IR (A) | fres (GHz) | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | Contact Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Qty. | Samples |
---|