IC manufacturers Divimath

IC manufacturers (108)

Divimath DM8600 | Demoboard DM8600EVB_NVP2440_MN34227_V1R1

Overview

TopologyOther Topology
IC revision2014.08.25

More information

Parts approved by Divimath

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L(nH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance0.2 Ω
TypeWide Band 
Rated Current500 mA
Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.083 Ω
Inductance6.2 nH
Inductance±5% 
Inductance250 MHz 
Q-Factor23 
Q-Factor250 MHz 
Rated Current760 mA
Self Resonant Frequency5800 MHz
Check availability