Topology | Other Topology |
IC revision | 2014.06.17 |
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | L (µH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | IR (mA) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324100 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1.95 | 1.5 | 3.15 | SMT | – | – | – | – | 243 | – | 10 | ±20% | 100 kHz/ 10 mA | – | – | – | 23 | |||
74437324047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2.95 | 2.45 | 5.4 | SMT | – | – | – | – | 105 | – | 4.7 | ±20% | 100 kHz/ 10 mA | – | – | – | 31 | |||
74279263 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | SMT | 220 | 280 | 350 MHz | 1000 | 300 | Wide Band | – | – | – | – | – | 500 | – | |||
744765062A | SPEC | 9 files | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | SMT | – | – | – | – | 83 | – | 0.0062 | ±5% | 250 MHz | 23 | 250 MHz | 760 | 5800 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324100 | SPEC | ||
74437324047 | SPEC | ||
74279263 | SPEC | ||
744765062A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | L (µH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | IR (mA) | fres (MHz) | Samples |
---|