IC manufacturers Divimath

IC manufacturers (108)

Divimath DM8600

SDI Transmitter / Serializer with Audio Embedder and Full Duplex Communication Channel

Overview

TopologyBoost Converter
IC revision1.0

Features

  • A HD-SDI Transmitter with Audio Embedder and a Full Duplex Communication Channel
  • Greatly improved cable driving distance with

    • SDI-Link-ControllerTM to adaptively change transmitting parameters by utilizing the reception information feedback from SDI receiver (patentpending)

    • CleanClockTM technology to provide very low jitter serializing clock for a cleaner eye diagram, and big jitter tolerance for input pixel clock

  • Upstream Communication Channel supports (patent pending)

    • Bit rate up to 9Mbps

    • Advanced channel coding algorithm features minimum negatively impact the downstream video/data o 2-channel 24-bit audio (L/R) auto extraction

    • Alarm and timing critical signals

    • Data packets for various applications,i.e. RS485 or OSD menu Controlling

  • Downstream Communication Channel supports (patent pending)

    • Bit rate up to 70Mbps
  • Transparently Relay RS485 from DVR to PTZ Camera
  • Robust ESD protection
  • Very Low Power Consumption, ideal for PoC system

Typical applications

  • Full Duplex communication Channel using software programming (UCC_LB)
  • Transparently Relay RS485 from DVR to PTZ Camera
  • Fully utilizing the high bandwidth of the communication channel (UCC_HB)

More information

Parts approved by Divimath

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L(nH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance0.2 Ω
TypeWide Band 
Rated Current500 mA
Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.083 Ω
Inductance6.2 nH
Inductance±5% 
Inductance250 MHz 
Q-Factor23 
Q-Factor250 MHz 
Rated Current760 mA
Self Resonant Frequency5800 MHz
Check availability